760262595
Base Product
- Available in:
- Middle East/Africa
- North America
- Asia
- Australia/New Zealand
- China
- Europe
- India
- Latin America
Ultra Low Loss (ULL) Singlemode G.657.A2 MMC-16 (Non-Pinned) to MPO-8 Push Pull (Non-Pinned), Bundled Harness Assembly, 64-Fiber, Method B, Dual Rated (OFNR/LSZH), with staggered breakouts at 525mm and 712mm
Product Variants
Configure and display product variants of 760262595 by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
| Part Number | Jacket Color | Breakout Length/Option | Cord Length | ||
|---|---|---|---|---|---|
| No configured items found. | |||||
Specifications
Product classification
| Regional Availability | Middle East/Africa | North America | Asia | Australia/New Zealand | China | Europe | India | Latin America |
| Portfolio | CommScope® |
| Product Type | Fiber array cable assembly |
| Ordering Note | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration |
General Specifications
| Connector A, quantity | 4 |
| Color, boot A | Black |
| Color, connector A | Green |
| Connector B, quantity | 8 |
| Color, boot B | Black |
| Color, connector B | Green |
| Construction Type | Stranded |
| Furcation Color | Yellow |
| Interface, Connector A | MMC-16/APC Female |
| Interface Body Style, connector A | Push-pull boot |
| Interface, Connector B | MPO-08/APC Female |
| Interface Body Style, connector B | Push-pull boot |
| Jacket Color | Yellow |
| Polarity | Method B Enhanced (ULL) |
| Fibers per Subunit, quantity | 16 |
| Total Fibers, quantity | 64 |
Ordering Tree
| Click on image to enlarge. |
Mechanical Specifications
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° | 4.40 lb @ 90 ° |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2, TeraSPEED® |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Environmental Space | Indoor | Dual Rated LSZH/OFNR |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Middle East/Africa | North America | Asia | Australia/New Zealand | China | Europe | India | Latin America |
| Portfolio | CommScope® |
| Product Type | Fiber array cable assembly |
| Ordering Note | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration |
General Specifications
| Connector A, quantity | 4 |
| Color, boot A | Black |
| Color, connector A | Green |
| Connector B, quantity | 8 |
| Color, boot B | Black |
| Color, connector B | Green |
| Construction Type | Stranded |
| Furcation Color | Yellow |
| Interface, Connector A | MMC-16/APC Female |
| Interface Body Style, connector A | Push-pull boot |
| Interface, Connector B | MPO-08/APC Female |
| Interface Body Style, connector B | Push-pull boot |
| Jacket Color | Yellow |
| Polarity | Method B Enhanced (ULL) |
| Fibers per Subunit, quantity | 16 |
| Total Fibers, quantity | 64 |
Ordering Tree
| Click on image to enlarge. |
Mechanical Specifications
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° | 4.40 lb @ 90 ° |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2, TeraSPEED® |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Environmental Space | Indoor | Dual Rated LSZH/OFNR |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
