ARGRYRY3R
Base Product
- Available in:
- Asia
- Australia/New Zealand
- China
- Europe
- India
- Latin America
- Middle East/Africa
- North America
Ultra Low Loss (ULL) Singlemode G.657.A2 MPO16 (Pinned) Push Pull to MPO16 (Pinned) Push Pull, Fiber Array Cable Assembly, 16-Fiber, Dual Rated (OFNR/LSZH), Method A
Product Variants
Configure and display product variants of ARGRYRY3R by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
| Part Number | Jacket Color | Breakout Length/Option | Cord Length | ||
|---|---|---|---|---|---|
| No configured items found. | |||||
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America |
| Portfolio | CommScope® |
| Product Type | Fiber array cable assembly |
| Product Brand | Propel |
| Product Series | ARG |
| Ordering Note | For additional jacket colors, please contact a CommScope Sales Representative | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration |
General Specifications
| Connector A, quantity | 1 |
| Color, boot A | Black |
| Color, connector A | Green |
| Connector B, quantity | 1 |
| Color, boot B | Black |
| Color, connector B | Green |
| Construction Type | Stranded |
| Furcation Color | Yellow |
| Interface, Connector A | MPO-16/APC Male |
| Interface Body Style, connector A | Push-pull boot |
| Interface, Connector B | MPO-16/APC Male |
| Interface Body Style, connector B | Push-pull boot |
| Jacket Color | Yellow |
| Polarity | Method A (ULL) |
| Fibers per Subunit, quantity | 16 |
| Total Fibers, quantity | 16 |
Dimensions
| Cable Assembly Length Range (m) | 1 – 305 |
| Cable Assembly Length Range (ft) | 1 – 999 |
Ordering Tree
| Click on image to enlarge. |
Mechanical Specifications
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° | 4.40 lb @ 90 ° |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2, TeraSPEED® |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Environmental Space | Dual Rated LSZH/Riser | Indoor |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America |
| Portfolio | CommScope® |
| Product Type | Fiber array cable assembly |
| Product Brand | Propel |
| Product Series | ARG |
| Ordering Note | For additional jacket colors, please contact a CommScope Sales Representative | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration |
General Specifications
| Connector A, quantity | 1 |
| Color, boot A | Black |
| Color, connector A | Green |
| Connector B, quantity | 1 |
| Color, boot B | Black |
| Color, connector B | Green |
| Construction Type | Stranded |
| Furcation Color | Yellow |
| Interface, Connector A | MPO-16/APC Male |
| Interface Body Style, connector A | Push-pull boot |
| Interface, Connector B | MPO-16/APC Male |
| Interface Body Style, connector B | Push-pull boot |
| Jacket Color | Yellow |
| Polarity | Method A (ULL) |
| Fibers per Subunit, quantity | 16 |
| Total Fibers, quantity | 16 |
Dimensions
| Cable Assembly Length Range (m) | 1 – 305 |
| Cable Assembly Length Range (ft) | 1 – 999 |
Ordering Tree
| Click on image to enlarge. |
Mechanical Specifications
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° | 4.40 lb @ 90 ° |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2, TeraSPEED® |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Environmental Space | Dual Rated LSZH/Riser | Indoor |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
