U3VMXMXAG
Base Product
- Available in:
- Europe
Ultra Low Loss (ULL) OM5 MPO12 (Pinned) to MPO12 (Pinned), Fiber Trunk Cable Assembly, 36-Fiber, Low Smoke Zero Halogen (LSZH)
Specifications
Specifications
Product classification
| Regional Availability | Europe |
| Portfolio | CommScope® |
| Product Type | Fiber trunk cable assembly |
| Product Brand | SYSTIMAX ULL |
| Product Series | U3V |
| Ordering Note | For additional jacket colors, please contact a CommScope Sales Representative | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration |
General Specifications
| Color, boot A | Black |
| Color, connector A | Lime green |
| Color, boot B | Black |
| Color, connector B | Lime green |
| Construction Type | Stranded |
| Furcation Color | Lime green |
| Interface, Connector A | MPO-12/UPC Male |
| Interface, Connector B | MPO-12/UPC Male |
| Jacket Color | Lime green |
| Polarity | Method B Enhanced (ULL) |
| Fibers per Subunit, quantity | 12 |
| Total Fibers, quantity | 36 |
Dimensions
| Breakout Length | 33 in |
| Cable Assembly Length Range (m) | 3 – 999 |
| Cable Assembly Length Range (ft) | 10 – 999 |
Ordering Tree
| Click on image to enlarge. |
Mechanical Specifications
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° | 4.40 lb @ 90 ° |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM5, LazrSPEED® |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Environmental Space | Indoor | Low Smoke Zero Halogen (LSZH) |
Regulatory Compliance/Certifications
| Agency | Classification |
|
ANATEL
|
Compliant |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Europe |
| Portfolio | CommScope® |
| Product Type | Fiber trunk cable assembly |
| Product Brand | SYSTIMAX ULL |
| Product Series | U3V |
| Ordering Note | For additional jacket colors, please contact a CommScope Sales Representative | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration |
General Specifications
| Color, boot A | Black |
| Color, connector A | Lime green |
| Color, boot B | Black |
| Color, connector B | Lime green |
| Construction Type | Stranded |
| Furcation Color | Lime green |
| Interface, Connector A | MPO-12/UPC Male |
| Interface, Connector B | MPO-12/UPC Male |
| Jacket Color | Lime green |
| Polarity | Method B Enhanced (ULL) |
| Fibers per Subunit, quantity | 12 |
| Total Fibers, quantity | 36 |
Dimensions
| Breakout Length | 33 in |
| Cable Assembly Length Range (m) | 3 – 999 |
| Cable Assembly Length Range (ft) | 10 – 999 |
Ordering Tree
| Click on image to enlarge. |
Mechanical Specifications
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° | 4.40 lb @ 90 ° |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM5, LazrSPEED® |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Environmental Space | Indoor | Low Smoke Zero Halogen (LSZH) |
Regulatory Compliance/Certifications
| Agency | Classification |
|
ANATEL
|
Compliant |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
