UNGQPLUT8
Base Product
- Available in:
- Asia
- Australia/New Zealand
- China
- Europe
- India
- Latin America
- Middle East/Africa
- North America
Singlemode MPO8 APC non-pinned to LC/UPC Uniboot Ruggedized fanout Cable, 8-Fiber, Dual Rated (OFNR/LSZH), 8 fiber PmP 2.0 mm
Product Variants
Configure and display product variants of UNGQPLUT8 by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
| Part Number | Jacket Color | Breakout Length/Option | Cord Length | ||
|---|---|---|---|---|---|
| No configured items found. | |||||
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America |
| Portfolio | CommScope® |
| Product Type | Ruggedized fanout |
| Product Brand | Propel | SYSTIMAX ULL |
| Product Series | UNG |
| Ordering Note | For additional jacket colors, please contact a CommScope Sales Representative | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration |
General Specifications
| Connector A, quantity | 1 |
| Color, boot A | Gray |
| Connector B, quantity | 8 |
| Color, boot B | Blue |
| Construction Type | Stranded |
| Furcation Color | Yellow |
| Interface, Connector A | MPO-08/APC Female |
| Interface, Connector B | LC/UPC |
| Interface Feature, connector B | Uniboot |
| Jacket Color | Yellow |
| Polarity | Method B Enhanced (ULL) |
| Fibers per Subunit, quantity | 8 |
| Total Fibers, quantity | 8 |
Dimensions
| Breakout Length | 22 in |
| Cable Assembly Length Range (m) | 2 – 999 |
| Cable Assembly Length Range (ft) | 7 – 999 |
Ordering Tree
| Click on image to enlarge. |
Mechanical Specifications
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° | 4.40 lb @ 90 ° |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2, TeraSPEED® |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Environmental Space | Dual Rated LSZH/Riser | Indoor |
Regulatory Compliance/Certifications
| Agency | Classification |
|
ANATEL
|
Compliant |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America |
| Portfolio | CommScope® |
| Product Type | Ruggedized fanout |
| Product Brand | Propel | SYSTIMAX ULL |
| Product Series | UNG |
| Ordering Note | For additional jacket colors, please contact a CommScope Sales Representative | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration |
General Specifications
| Connector A, quantity | 1 |
| Color, boot A | Gray |
| Connector B, quantity | 8 |
| Color, boot B | Blue |
| Construction Type | Stranded |
| Furcation Color | Yellow |
| Interface, Connector A | MPO-08/APC Female |
| Interface, Connector B | LC/UPC |
| Interface Feature, connector B | Uniboot |
| Jacket Color | Yellow |
| Polarity | Method B Enhanced (ULL) |
| Fibers per Subunit, quantity | 8 |
| Total Fibers, quantity | 8 |
Dimensions
| Breakout Length | 22 in |
| Cable Assembly Length Range (m) | 2 – 999 |
| Cable Assembly Length Range (ft) | 7 – 999 |
Ordering Tree
| Click on image to enlarge. |
Mechanical Specifications
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° | 4.40 lb @ 90 ° |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2, TeraSPEED® |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Environmental Space | Dual Rated LSZH/Riser | Indoor |
Regulatory Compliance/Certifications
| Agency | Classification |
|
ANATEL
|
Compliant |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
