CX3199900 | 075O110 EMPTY DUCT COEX
ConQuest® Empty Conduit, 3/4 in, SDR 11, orange
Specifications
Product classification
| Product Type | Empty conduit |
| Product Brand | ConQuest® |
General Specifications
| Color | Orange |
| Conduit Type | Non-toneable |
| Density Test Method | ASTM D792A |
| Density, maximum | 0.955 g/cm³ | 0.035 lb/in³ |
| Density, minimum | 0.941 g/cm³ | 0.034 lb/in³ |
| Design Standard | ASTM D3350-05 |
| Wall Type | Smooth |
Dimensions
| Length | 304.8 m | 1000 ft |
| Inner Diameter, nominal | 21.336 mm | 0.84 in |
| Outer Diameter, nominal | 26.67 mm | 1.05 in |
| Wall Thickness Designation | SDR 11 |
| Wall Thickness, minimum | 2.413 mm | 0.095 in |
| Nominal Size | 3/4 in |
Material Specifications
| Flexural Modulus, minimum | 551.581 N/mm² | 80000 psi |
| Flexural Property Test Method | ASTM D790 |
| Hydrostatic Design Basis | Not pressure rated |
| Hydrostatic Design Test Method | ASTM D2837 |
| Material Type | High density polyethylene (HDPE) |
| Melt Flow Rate Test Method | ASTM D1238 |
| Melt Flow Rate, maximum | 0.39 g/10 min |
Mechanical Specifications
| Minimum Bend Radius, unsupported | 304.8 mm | 12 in |
| Tensile Property Test Method | ASTM D638 |
| Tensile Strength at yield, minimum | 20.684 N/mm² | 3000 psi |
| Pulling Tension, maximum | 274.423 kg | 605 lb |
Environmental Specifications
| Environmental Stress Crack Resistance | Failure rate of 10% within 96 hours |
| Environmental Stress Test Method | ASTM D1693, ESCR Condition B |
Packaging and Weights
| Weight, net | 193.461 kg/km | 130 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Product Type | Empty conduit |
| Product Brand | ConQuest® |
General Specifications
| Color | Orange |
| Conduit Type | Non-toneable |
| Density Test Method | ASTM D792A |
| Density, maximum | 0.955 g/cm³ | 0.035 lb/in³ |
| Density, minimum | 0.941 g/cm³ | 0.034 lb/in³ |
| Design Standard | ASTM D3350-05 |
| Wall Type | Smooth |
Dimensions
| Length | 304.8 m | 1000 ft |
| Inner Diameter, nominal | 21.336 mm | 0.84 in |
| Outer Diameter, nominal | 26.67 mm | 1.05 in |
| Wall Thickness Designation | SDR 11 |
| Wall Thickness, minimum | 2.413 mm | 0.095 in |
| Nominal Size | 3/4 in |
Material Specifications
| Flexural Modulus, minimum | 551.581 N/mm² | 80000 psi |
| Flexural Property Test Method | ASTM D790 |
| Hydrostatic Design Basis | Not pressure rated |
| Hydrostatic Design Test Method | ASTM D2837 |
| Material Type | High density polyethylene (HDPE) |
| Melt Flow Rate Test Method | ASTM D1238 |
| Melt Flow Rate, maximum | 0.39 g/10 min |
Mechanical Specifications
| Minimum Bend Radius, unsupported | 304.8 mm | 12 in |
| Tensile Property Test Method | ASTM D638 |
| Tensile Strength at yield, minimum | 20.684 N/mm² | 3000 psi |
| Pulling Tension, maximum | 274.423 kg | 605 lb |
Environmental Specifications
| Environmental Stress Crack Resistance | Failure rate of 10% within 96 hours |
| Environmental Stress Test Method | ASTM D1693, ESCR Condition B |
Packaging and Weights
| Weight, net | 193.461 kg/km | 130 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
