CX3199978 | 075T135PP200ROPE-3K' CX
ConQuest® Empty Conduit, 3/4 in, SDR 13.5, terracotta, with pull rope
Specifications
Product classification
| Product Type | Empty conduit |
| Product Brand | ConQuest® |
General Specifications
| Color | Terracotta |
| Conduit Type | Non-toneable |
| Density Test Method | ASTM D792A |
| Density, maximum | 0.955 g/cm³ | 0.035 lb/in³ |
| Density, minimum | 0.941 g/cm³ | 0.034 lb/in³ |
| Design Standard | ASTM D3350-05 |
| Wall Type | Smooth |
Dimensions
| Length | 914.4 m | 3000 ft |
| Inner Diameter, nominal | 22.2 mm | 0.874 in |
| Outer Diameter, nominal | 26.67 mm | 1.05 in |
| Wall Thickness Designation | SDR 13.5 |
| Wall Thickness, minimum | 1.981 mm | 0.078 in |
| Nominal Size | 3/4 in |
Material Specifications
| Flexural Modulus, minimum | 551.581 N/mm² | 80000 psi |
| Flexural Property Test Method | ASTM D790 |
| Hydrostatic Design Basis | Not pressure rated |
| Hydrostatic Design Test Method | ASTM D2837 |
| Material Type | High density polyethylene (HDPE) | Polypropylene |
| Melt Flow Rate Test Method | ASTM D1238 |
| Melt Flow Rate, maximum | 0.39 g/10 min |
Mechanical Specifications
| Minimum Bend Radius, unsupported | 304.8 mm | 12 in |
| Tensile Property Test Method | ASTM D638 |
| Tensile Strength at yield, minimum | 20.684 N/mm² | 3000 psi |
| Breaking Strength | 90.718 kg | 200 lb |
| Pull Line Type | Rope |
| Pulling Tension, maximum | 229.064 kg | 505 lb |
Environmental Specifications
| Environmental Stress Crack Resistance | Failure rate of 10% within 96 hours |
| Environmental Stress Test Method | ASTM D1693, ESCR Condition B |
Packaging and Weights
| Weight, net | 165.186 kg/km | 111 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Product Type | Empty conduit |
| Product Brand | ConQuest® |
General Specifications
| Color | Terracotta |
| Conduit Type | Non-toneable |
| Density Test Method | ASTM D792A |
| Density, maximum | 0.955 g/cm³ | 0.035 lb/in³ |
| Density, minimum | 0.941 g/cm³ | 0.034 lb/in³ |
| Design Standard | ASTM D3350-05 |
| Wall Type | Smooth |
Dimensions
| Length | 914.4 m | 3000 ft |
| Inner Diameter, nominal | 22.2 mm | 0.874 in |
| Outer Diameter, nominal | 26.67 mm | 1.05 in |
| Wall Thickness Designation | SDR 13.5 |
| Wall Thickness, minimum | 1.981 mm | 0.078 in |
| Nominal Size | 3/4 in |
Material Specifications
| Flexural Modulus, minimum | 551.581 N/mm² | 80000 psi |
| Flexural Property Test Method | ASTM D790 |
| Hydrostatic Design Basis | Not pressure rated |
| Hydrostatic Design Test Method | ASTM D2837 |
| Material Type | High density polyethylene (HDPE) | Polypropylene |
| Melt Flow Rate Test Method | ASTM D1238 |
| Melt Flow Rate, maximum | 0.39 g/10 min |
Mechanical Specifications
| Minimum Bend Radius, unsupported | 304.8 mm | 12 in |
| Tensile Property Test Method | ASTM D638 |
| Tensile Strength at yield, minimum | 20.684 N/mm² | 3000 psi |
| Breaking Strength | 90.718 kg | 200 lb |
| Pull Line Type | Rope |
| Pulling Tension, maximum | 229.064 kg | 505 lb |
Environmental Specifications
| Environmental Stress Crack Resistance | Failure rate of 10% within 96 hours |
| Environmental Stress Test Method | ASTM D1693, ESCR Condition B |
Packaging and Weights
| Weight, net | 165.186 kg/km | 111 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
