760242407 | RK6-45A-Z4
- Available in:
- Latin America
- North America
19” Seismic Zone 4 Rack – EIA Universal, 12-24 Holes, 6” Uprights
Specifications
Product Classification
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | 2 post rack |
General Specifications
Color | Black |
Rack Type | EIA 19 in |
Rack Units | 42 |
Rail Mounting Hole | #12-24 |
Dimensions
Height | 2133.6 mm | 84 in |
Channel Width | 152.4 mm | 6 in |
Width | 518.16 mm | 20.4 in |
Depth | 457.2 mm | 18 in |
Dimensional Standards | EIA-310-E |
Material Specifications
Finish | Powder-coated, textured |
Material Type | Steel |
Mechanical Specifications
Static Load Rating | 907.2 kg | 2000.031 lb |
Environmental Specifications
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 36.29 kg | 80.006 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | 2 post rack |
General Specifications
Color | Black |
Rack Type | EIA 19 in |
Rack Units | 42 |
Rail Mounting Hole | #12-24 |
Dimensions
Height | 2133.6 mm | 84 in |
Channel Width | 152.4 mm | 6 in |
Width | 518.16 mm | 20.4 in |
Depth | 457.2 mm | 18 in |
Dimensional Standards | EIA-310-E |
Material Specifications
Finish | Powder-coated, textured |
Material Type | Steel |
Mechanical Specifications
Static Load Rating | 907.2 kg | 2000.031 lb |
Environmental Specifications
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 36.29 kg | 80.006 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse