CX3360004 | 125T135QR715JCASS COEX
- Available in:
- North America
ConQuest® Cable in Conduit, 1 1/4 in, SDR 13.5, terracotta (QR® 715 JCASS)
Specifications
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Coaxial cable-in-conduit |
| Product Brand | ConQuest® |
| Product Series | 715 Series |
General Specifications
| Cable Type | 715 Series |
| Cable-In-Conduit Type | QR® in duct |
| Color | Terracotta |
| Conduit Type | Non-toneable |
| Wall Type | Smooth |
Dimensions
| Length | 914.4 m | 3000 ft |
| Wall Thickness Designation | SDR 13.5 |
| Nominal Size | 1-1/4 in |
Packaging and Weights
| Weight, net | 604.194 kg/km | 406 lb/kft |
Product classification
| Regional Availability | North America |
| Product Type | Coaxial cable-in-conduit |
| Product Brand | ConQuest® |
| Product Series | 715 Series |
General Specifications
| Cable Type | 715 Series |
| Cable-In-Conduit Type | QR® in duct |
| Color | Terracotta |
| Conduit Type | Non-toneable |
| Wall Type | Smooth |
Dimensions
| Length | 914.4 m | 3000 ft |
| Wall Thickness Designation | SDR 13.5 |
| Nominal Size | 1-1/4 in |
Packaging and Weights
| Weight, net | 604.194 kg/km | 406 lb/kft |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
