CX3750075 | 200T135P3875JCASS COEX
- Available in:
- North America
ConQuest® Cable in Conduit, 2 in, SDR 13.5, terracotta (P3® 875 JCASS)
Specifications
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Coaxial cable-in-conduit |
| Product Brand | ConQuest® |
| Product Series | 875 Series |
General Specifications
| Cable Type | 875 Series |
| Cable-In-Conduit Type | P3® in duct |
| Color | Terracotta |
| Conduit Type | Non-toneable |
| Wall Type | Smooth |
Dimensions
| Length | 731.52 m | 2400 ft |
| Wall Thickness Designation | SDR 13.5 |
| Nominal Size | 2 in |
Packaging and Weights
| Weight, net | 1172.672 kg/km | 788 lb/kft |
Product classification
| Regional Availability | North America |
| Product Type | Coaxial cable-in-conduit |
| Product Brand | ConQuest® |
| Product Series | 875 Series |
General Specifications
| Cable Type | 875 Series |
| Cable-In-Conduit Type | P3® in duct |
| Color | Terracotta |
| Conduit Type | Non-toneable |
| Wall Type | Smooth |
Dimensions
| Length | 731.52 m | 2400 ft |
| Wall Thickness Designation | SDR 13.5 |
| Nominal Size | 2 in |
Packaging and Weights
| Weight, net | 1172.672 kg/km | 788 lb/kft |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
