4110273 | 2312V WTRL 1/2" PLEN TRUNK
75 Ohm P3® 500 JCAP 1/2" Plenum Trunk and Distribution Cable, white flame retardant PVC jacket
Specifications
Product classification
| Product Type | Coaxial hardline cable |
| Product Brand | P3® |
| Warranty | One year |
General Specifications
| Cable Type | 500 Series |
| Construction Type | Swaged |
| Jacket Color | White |
| Short Description | P3 500 JCAP (2312V) |
Dimensions
| Cable Length | 731.52 m | 2400 ft |
| Diameter Over Center Conductor, nominal | 2.769 mm | 0.109 in |
| Diameter Over Dielectric, nominal | 11.481 mm | 0.452 in |
| Diameter Over Jacket, nominal | 13.614 mm | 0.536 in |
| Diameter Over Outer Conductor, nominal | 12.7 mm | 0.5 in |
| Jacket Thickness, nominal | 0.508 mm | 0.02 in |
| Outer Conductor Thickness, nominal | 0.61 mm | 0.024 in |
Electrical Specifications
| Capacitance | 52.493 pF/m | 16 pF/ft |
| Capacitance Tolerance | ±1.0 pF/ft |
| Characteristic Impedance | 75 ohm |
| Characteristic Impedance Tolerance | ±2 ohm |
| dc Resistance Note | Nominal values based on a standard condition of 20 °C (68 °F) |
| dc Resistance, Inner Conductor, nominal | 4.659 ohms/km | 1.42 ohms/kft |
| dc Resistance, Loop, nominal | 5.873 ohms/km | 1.79 ohms/kft |
| dc Resistance, Outer Conductor, nominal | 1.214 ohms/km | 0.37 ohms/kft |
| Jacket Spark Test Voltage | 1000 Vac |
| Nominal Velocity of Propagation (NVP) | 84 % |
| Structural Return Loss | 20 dB @ 450–1000 MHz | 24 dB @ 5–450 MHz |
Electrical Performance
| Click on image to enlarge. |
Material Specifications
| Center Conductor Material | Copper-clad aluminum |
| Dielectric Material | FFEP |
| Jacket Material | Fire retardant PVC |
| Outer Conductor Material | Aluminum |
Mechanical Specifications
| Minimum Bend Radius, standard | 203.2 mm | 8 in |
| Pulling Tension, maximum | 136.078 kg | 300 lb |
Environmental Specifications
| Environmental Space | Indoor | Plenum |
| Temperature Rating, UL | 75 °C | 167 °F |
| Flame Test Listing | CATVP | CMP | NEC Article 820 |
Packaging and Weights
| Packaging Type | Reel |
| Weight, gross | 235.13 kg/km | 158 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Product Type | Coaxial hardline cable |
| Product Brand | P3® |
| Warranty | One year |
General Specifications
| Cable Type | 500 Series |
| Construction Type | Swaged |
| Jacket Color | White |
| Short Description | P3 500 JCAP (2312V) |
Dimensions
| Cable Length | 731.52 m | 2400 ft |
| Diameter Over Center Conductor, nominal | 2.769 mm | 0.109 in |
| Diameter Over Dielectric, nominal | 11.481 mm | 0.452 in |
| Diameter Over Jacket, nominal | 13.614 mm | 0.536 in |
| Diameter Over Outer Conductor, nominal | 12.7 mm | 0.5 in |
| Jacket Thickness, nominal | 0.508 mm | 0.02 in |
| Outer Conductor Thickness, nominal | 0.61 mm | 0.024 in |
Electrical Specifications
| Capacitance | 52.493 pF/m | 16 pF/ft |
| Capacitance Tolerance | ±1.0 pF/ft |
| Characteristic Impedance | 75 ohm |
| Characteristic Impedance Tolerance | ±2 ohm |
| dc Resistance Note | Nominal values based on a standard condition of 20 °C (68 °F) |
| dc Resistance, Inner Conductor, nominal | 4.659 ohms/km | 1.42 ohms/kft |
| dc Resistance, Loop, nominal | 5.873 ohms/km | 1.79 ohms/kft |
| dc Resistance, Outer Conductor, nominal | 1.214 ohms/km | 0.37 ohms/kft |
| Jacket Spark Test Voltage | 1000 Vac |
| Nominal Velocity of Propagation (NVP) | 84 % |
| Structural Return Loss | 20 dB @ 450–1000 MHz | 24 dB @ 5–450 MHz |
Electrical Performance
| Click on image to enlarge. |
Material Specifications
| Center Conductor Material | Copper-clad aluminum |
| Dielectric Material | FFEP |
| Jacket Material | Fire retardant PVC |
| Outer Conductor Material | Aluminum |
Mechanical Specifications
| Minimum Bend Radius, standard | 203.2 mm | 8 in |
| Pulling Tension, maximum | 136.078 kg | 300 lb |
Environmental Specifications
| Environmental Space | Indoor | Plenum |
| Temperature Rating, UL | 75 °C | 167 °F |
| Flame Test Listing | CATVP | CMP | NEC Article 820 |
Packaging and Weights
| Packaging Type | Reel |
| Weight, gross | 235.13 kg/km | 158 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
