5208002 | P3® 625 CA
75 Ohm P3® Trunk and Distribution Cable, unjacketed
Specifications
Product classification
Product Type | Coaxial hardline cable |
Product Brand | P3® |
Warranty | One year |
General Specifications
Cable Type | 625 Series |
Construction Type | Swaged |
Jacket Color | Unjacketed |
Short Description | P3 625 CA |
Dimensions
Cable Length | 731.52 m | 2400 ft |
Diameter Over Center Conductor, nominal | 3.48 mm | 0.137 in |
Diameter Over Dielectric, nominal | 14.351 mm | 0.565 in |
Diameter Over Outer Conductor, nominal | 15.875 mm | 0.625 in |
Outer Conductor Thickness, nominal | 0.762 mm | 0.03 in |
Electrical Specifications
Capacitance | 50.197 pF/m | 15.3 pF/ft |
Capacitance Tolerance | ±1.0 pF/ft |
Characteristic Impedance | 75 ohm |
Characteristic Impedance Tolerance | ±2 ohm |
dc Resistance Note | Nominal values based on a standard condition of 20 °C (68 °F) |
dc Resistance, Inner Conductor, nominal | 2.756 ohms/km | 0.84 ohms/kft |
dc Resistance, Loop, nominal | 3.609 ohms/km | 1.1 ohms/kft |
dc Resistance, Outer Conductor, nominal | 0.853 ohms/km | 0.26 ohms/kft |
Nominal Velocity of Propagation (NVP) | 87 % |
Operating Frequency Band | 5–3000 MHz |
Structural Return Loss | 24 dB @ 1003–1218 MHz | 24 dB @ 1219–1794 MHz | 30 dB @ 5–1002 MHz |
Structural Return Loss, Grade N | ≥24 dB @ 1003–1218 MHz | ≥24 dB @ 1219–1794 MHz |
Electrical Performance
Click on image to enlarge. |
Material Specifications
Center Conductor Material | Copper-clad aluminum |
Dielectric Material | Foam PE |
Jacket Material | Unjacketed |
Outer Conductor Material | Aluminum |
Mechanical Specifications
Pulling Tension, maximum | 215.456 kg | 475 lb |
Environmental Specifications
Environmental Space | Aerial |
Packaging and Weights
Packaging Type | Reel |
Weight, gross | 235.13 kg/km | 158 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
Product Type | Coaxial hardline cable |
Product Brand | P3® |
Warranty | One year |
General Specifications
Cable Type | 625 Series |
Construction Type | Swaged |
Jacket Color | Unjacketed |
Short Description | P3 625 CA |
Dimensions
Cable Length | 731.52 m | 2400 ft |
Diameter Over Center Conductor, nominal | 3.48 mm | 0.137 in |
Diameter Over Dielectric, nominal | 14.351 mm | 0.565 in |
Diameter Over Outer Conductor, nominal | 15.875 mm | 0.625 in |
Outer Conductor Thickness, nominal | 0.762 mm | 0.03 in |
Electrical Specifications
Capacitance | 50.197 pF/m | 15.3 pF/ft |
Capacitance Tolerance | ±1.0 pF/ft |
Characteristic Impedance | 75 ohm |
Characteristic Impedance Tolerance | ±2 ohm |
dc Resistance Note | Nominal values based on a standard condition of 20 °C (68 °F) |
dc Resistance, Inner Conductor, nominal | 2.756 ohms/km | 0.84 ohms/kft |
dc Resistance, Loop, nominal | 3.609 ohms/km | 1.1 ohms/kft |
dc Resistance, Outer Conductor, nominal | 0.853 ohms/km | 0.26 ohms/kft |
Nominal Velocity of Propagation (NVP) | 87 % |
Operating Frequency Band | 5–3000 MHz |
Structural Return Loss | 24 dB @ 1003–1218 MHz | 24 dB @ 1219–1794 MHz | 30 dB @ 5–1002 MHz |
Structural Return Loss, Grade N | ≥24 dB @ 1003–1218 MHz | ≥24 dB @ 1219–1794 MHz |
Electrical Performance
Click on image to enlarge. |
Material Specifications
Center Conductor Material | Copper-clad aluminum |
Dielectric Material | Foam PE |
Jacket Material | Unjacketed |
Outer Conductor Material | Aluminum |
Mechanical Specifications
Pulling Tension, maximum | 215.456 kg | 475 lb |
Environmental Specifications
Environmental Space | Aerial |
Packaging and Weights
Packaging Type | Reel |
Weight, gross | 235.13 kg/km | 158 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse