Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

5304203 | P3® 750 JCASS

  • Available in:
  • North America

75 Ohm P3® Trunk and Distribution Cable, black PE jacket, flooded for underground

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
BABA-compliant
Build America Buy America (BABA)*

Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects

Broadband for Everyone Program

Features and Benefits
  • *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.

Product classification

Regional Availability North America
Product Type Coaxial hardline cable
Product Brand P3®
Government Requirements Build America Buy America (BABA) compliant*
Warranty One year

General Specifications

Cable Type 750 Series
Construction Type Swaged
Jacket Color Black
Location of Manufacturing Catawba, North Carolina
Short Description P3 750 JCASS SM PR997

Dimensions

Cable Length 762 m | 2500 ft
Diameter Over Center Conductor, nominal 4.242 mm | 0.167 in
Diameter Over Dielectric, nominal 17.323 mm | 0.682 in
Diameter Over Jacket, nominal 21.082 mm | 0.83 in
Diameter Over Outer Conductor, nominal 19.05 mm | 0.75 in
Jacket Thickness, nominal 0.889 mm | 0.035 in
Outer Conductor Thickness, nominal 0.864 mm | 0.034 in

Electrical Specifications

Capacitance 50.197 pF/m | 15.3 pF/ft
Capacitance Tolerance ±1.0 pF/ft
Characteristic Impedance 75 ohm
Characteristic Impedance Tolerance ±2 ohm
dc Resistance Note Nominal values based on a standard condition of 20 °C (68 °F)
dc Resistance, Inner Conductor, nominal 1.87 ohms/km | 0.57 ohms/kft
dc Resistance, Loop, nominal 2.493 ohms/km | 0.76 ohms/kft
dc Resistance, Outer Conductor, nominal 0.623 ohms/km | 0.19 ohms/kft
Jacket Spark Test Voltage 5000 Vac
Nominal Velocity of Propagation (NVP) 87 %
Operating Frequency Band 5–3000 MHz
Structural Return Loss 24 dB @ 1003–1218 MHz | 24 dB @ 1219–1794 MHz | 30 dB @ 5–1002 MHz
Structural Return Loss, Grade N ≥24 dB @ 1003–1218 MHz | ≥24 dB @ 1219–1794 MHz

Electrical Performance

Click on image to enlarge.

Material Specifications

Center Conductor Material Copper-clad aluminum
Dielectric Material Foam PE
Jacket Material PE
Outer Conductor Material Aluminum

Mechanical Specifications

Minimum Bend Radius, bonded 152.4 mm | 6 in
Pulling Tension, maximum 306.175 kg | 675 lb

Environmental Specifications

Corrosion Protection Migraheal®
Environmental Space Buried

Packaging and Weights

Packaging Type Reel
Weight, gross 398.828 kg/km | 268 lb/kft

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant
UK-ROHS Compliant

Product classification

Regional Availability North America
Product Type Coaxial hardline cable
Product Brand P3®
Government Requirements Build America Buy America (BABA) compliant*
Warranty One year

General Specifications

Cable Type 750 Series
Construction Type Swaged
Jacket Color Black
Location of Manufacturing Catawba, North Carolina
Short Description P3 750 JCASS SM PR997

Dimensions

Cable Length 762 m | 2500 ft
Diameter Over Center Conductor, nominal 4.242 mm | 0.167 in
Diameter Over Dielectric, nominal 17.323 mm | 0.682 in
Diameter Over Jacket, nominal 21.082 mm | 0.83 in
Diameter Over Outer Conductor, nominal 19.05 mm | 0.75 in
Jacket Thickness, nominal 0.889 mm | 0.035 in
Outer Conductor Thickness, nominal 0.864 mm | 0.034 in

Electrical Specifications

Capacitance 50.197 pF/m | 15.3 pF/ft
Capacitance Tolerance ±1.0 pF/ft
Characteristic Impedance 75 ohm
Characteristic Impedance Tolerance ±2 ohm
dc Resistance Note Nominal values based on a standard condition of 20 °C (68 °F)
dc Resistance, Inner Conductor, nominal 1.87 ohms/km | 0.57 ohms/kft
dc Resistance, Loop, nominal 2.493 ohms/km | 0.76 ohms/kft
dc Resistance, Outer Conductor, nominal 0.623 ohms/km | 0.19 ohms/kft
Jacket Spark Test Voltage 5000 Vac
Nominal Velocity of Propagation (NVP) 87 %
Operating Frequency Band 5–3000 MHz
Structural Return Loss 24 dB @ 1003–1218 MHz | 24 dB @ 1219–1794 MHz | 30 dB @ 5–1002 MHz
Structural Return Loss, Grade N ≥24 dB @ 1003–1218 MHz | ≥24 dB @ 1219–1794 MHz

Electrical Performance

Click on image to enlarge.

Material Specifications

Center Conductor Material Copper-clad aluminum
Dielectric Material Foam PE
Jacket Material PE
Outer Conductor Material Aluminum

Mechanical Specifications

Minimum Bend Radius, bonded 152.4 mm | 6 in
Pulling Tension, maximum 306.175 kg | 675 lb

Environmental Specifications

Corrosion Protection Migraheal®
Environmental Space Buried

Packaging and Weights

Packaging Type Reel
Weight, gross 398.828 kg/km | 268 lb/kft

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant
UK-ROHS Compliant