5309003 | P3® 875 JCA
- Available in:
- North America
75 Ohm P3® Trunk and Distribution Cable, black PE jacket
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Features and Benefits
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product Classification
Regional Availability | North America |
Product Type | Coaxial hardline cable |
Product Brand | P3® |
Government Funding | Build America Buy America (BABA) compliant* |
Warranty | One year |
General Specifications
Cable Type | 875 Series |
Construction Type | Swaged |
Jacket Color | Black |
Location of Manufacturing | Catawba, North Carolina |
Short Description | P3 875 JCA SM PR2171 |
Dimensions
Cable Length | 762 m | 2500 ft |
Diameter Over Center Conductor, nominal | 4.928 mm | 0.194 in |
Diameter Over Dielectric, nominal | 20.244 mm | 0.797 in |
Diameter Over Jacket, nominal | 24.003 mm | 0.945 in |
Diameter Over Outer Conductor, nominal | 22.225 mm | 0.875 in |
Jacket Thickness, nominal | 0.889 mm | 0.035 in |
Outer Conductor Thickness, nominal | 0.991 mm | 0.039 in |
Electrical Specifications
Capacitance | 50.197 pF/m | 15.3 pF/ft |
Capacitance Tolerance | ±1.0 pF/ft |
Characteristic Impedance | 75 ohm |
Characteristic Impedance Tolerance | ±2 ohm |
dc Resistance Note | Nominal values based on a standard condition of 20 °C (68 °F) |
dc Resistance, Inner Conductor, nominal | 1.378 ohms/km | 0.42 ohms/kft |
dc Resistance, Loop, nominal | 1.804 ohms/km | 0.55 ohms/kft |
dc Resistance, Outer Conductor, nominal | 0.427 ohms/km | 0.13 ohms/kft |
Jacket Spark Test Voltage | 5000 Vac |
Nominal Velocity of Propagation (NVP) | 87 % |
Operating Frequency Band | 5–3000 MHz |
Structural Return Loss | 24 dB @ 1003–1218 MHz | 24 dB @ 1219–1794 MHz | 30 dB @ 5–1002 MHz |
Structural Return Loss, Grade N | ≥24 dB @ 1003–1218 MHz | ≥24 dB @ 1219–1794 MHz | ≥30 dB @ 5–1002 MHz |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) |
5.0 MHz | 0.300 | 0.090 |
55.0 MHz | 1.080 | 0.330 |
85.0 MHz | 1.310 | 0.400 |
204.0 MHz | 2.070 | 0.630 |
211.0 MHz | 2.170 | 0.660 |
250.0 MHz | 2.360 | 0.720 |
300.0 MHz | 2.560 | 0.780 |
350.0 MHz | 2.760 | 0.840 |
400.0 MHz | 2.990 | 0.910 |
450.0 MHz | 3.180 | 0.970 |
500.0 MHz | 3.380 | 1.030 |
550.0 MHz | 3.540 | 1.080 |
600.0 MHz | 3.740 | 1.140 |
750.0 MHz | 4.230 | 1.290 |
865.0 MHz | 4.630 | 1.410 |
1002.0 MHz | 5.020 | 1.530 |
1218.0 MHz | 5.570 | 1.700 |
1500.0 MHz | 6.390 | 1.950 |
1794.0 MHz | 7.130 | 2.170 |
1800.0 MHz | 7.140 | 2.180 |
2000.0 MHz | 7.620 | 2.320 |
2200.0 MHz | 8.090 | 2.460 |
2500.0 MHz | 8.760 | 2.670 |
2700.0 MHz | 9.190 | 2.800 |
3000.0 MHz | 9.830 | 3.000 |
Material Specifications
Center Conductor Material | Copper-clad aluminum |
Dielectric Material | Foam PE |
Jacket Material | PE |
Outer Conductor Material | Aluminum |
Mechanical Specifications
Minimum Bend Radius, bonded | 177.8 mm | 7 in |
Pulling Tension, maximum | 396.893 kg | 875 lb |
Environmental Specifications
Environmental Space | Aerial |
Packaging and Weights
Packaging Type | Reel |
Weight, gross | 500.023 kg/km | 336 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | North America |
Product Type | Coaxial hardline cable |
Product Brand | P3® |
Government Funding | Build America Buy America (BABA) compliant* |
Warranty | One year |
General Specifications
Cable Type | 875 Series |
Construction Type | Swaged |
Jacket Color | Black |
Location of Manufacturing | Catawba, North Carolina |
Short Description | P3 875 JCA SM PR2171 |
Dimensions
Cable Length | 762 m | 2500 ft |
Diameter Over Center Conductor, nominal | 4.928 mm | 0.194 in |
Diameter Over Dielectric, nominal | 20.244 mm | 0.797 in |
Diameter Over Jacket, nominal | 24.003 mm | 0.945 in |
Diameter Over Outer Conductor, nominal | 22.225 mm | 0.875 in |
Jacket Thickness, nominal | 0.889 mm | 0.035 in |
Outer Conductor Thickness, nominal | 0.991 mm | 0.039 in |
Electrical Specifications
Capacitance | 50.197 pF/m | 15.3 pF/ft |
Capacitance Tolerance | ±1.0 pF/ft |
Characteristic Impedance | 75 ohm |
Characteristic Impedance Tolerance | ±2 ohm |
dc Resistance Note | Nominal values based on a standard condition of 20 °C (68 °F) |
dc Resistance, Inner Conductor, nominal | 1.378 ohms/km | 0.42 ohms/kft |
dc Resistance, Loop, nominal | 1.804 ohms/km | 0.55 ohms/kft |
dc Resistance, Outer Conductor, nominal | 0.427 ohms/km | 0.13 ohms/kft |
Jacket Spark Test Voltage | 5000 Vac |
Nominal Velocity of Propagation (NVP) | 87 % |
Operating Frequency Band | 5–3000 MHz |
Structural Return Loss | 24 dB @ 1003–1218 MHz | 24 dB @ 1219–1794 MHz | 30 dB @ 5–1002 MHz |
Structural Return Loss, Grade N | ≥24 dB @ 1003–1218 MHz | ≥24 dB @ 1219–1794 MHz | ≥30 dB @ 5–1002 MHz |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) |
5.0 MHz | 0.300 | 0.090 |
55.0 MHz | 1.080 | 0.330 |
85.0 MHz | 1.310 | 0.400 |
204.0 MHz | 2.070 | 0.630 |
211.0 MHz | 2.170 | 0.660 |
250.0 MHz | 2.360 | 0.720 |
300.0 MHz | 2.560 | 0.780 |
350.0 MHz | 2.760 | 0.840 |
400.0 MHz | 2.990 | 0.910 |
450.0 MHz | 3.180 | 0.970 |
500.0 MHz | 3.380 | 1.030 |
550.0 MHz | 3.540 | 1.080 |
600.0 MHz | 3.740 | 1.140 |
750.0 MHz | 4.230 | 1.290 |
865.0 MHz | 4.630 | 1.410 |
1002.0 MHz | 5.020 | 1.530 |
1218.0 MHz | 5.570 | 1.700 |
1500.0 MHz | 6.390 | 1.950 |
1794.0 MHz | 7.130 | 2.170 |
1800.0 MHz | 7.140 | 2.180 |
2000.0 MHz | 7.620 | 2.320 |
2200.0 MHz | 8.090 | 2.460 |
2500.0 MHz | 8.760 | 2.670 |
2700.0 MHz | 9.190 | 2.800 |
3000.0 MHz | 9.830 | 3.000 |
Material Specifications
Center Conductor Material | Copper-clad aluminum |
Dielectric Material | Foam PE |
Jacket Material | PE |
Outer Conductor Material | Aluminum |
Mechanical Specifications
Minimum Bend Radius, bonded | 177.8 mm | 7 in |
Pulling Tension, maximum | 396.893 kg | 875 lb |
Environmental Specifications
Environmental Space | Aerial |
Packaging and Weights
Packaging Type | Reel |
Weight, gross | 500.023 kg/km | 336 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse