5514902 | QR® 860 JCASS SM MT
75 Ohm QR® Trunk and Distribution Cable, black PE jacket, flooded for underground
Specifications
Product classification
Product Type | Coaxial hardline cable |
Product Brand | QR® |
General Specifications
Cable Type | 860 Series |
Construction Type | Welded |
Jacket Color | Black |
Short Description | QR 860 JCASS SM MT PR7278 |
Dimensions
Cable Length | 899.16 m | 2950 ft |
Diameter Over Center Conductor, nominal | 5.156 mm | 0.203 in |
Diameter Over Dielectric, nominal | 21.031 mm | 0.828 in |
Diameter Over Jacket, nominal | 24.384 mm | 0.96 in |
Diameter Over Outer Conductor, nominal | 21.844 mm | 0.86 in |
Jacket Thickness, nominal | 1.143 mm | 0.045 in |
Outer Conductor Thickness, nominal | 0.406 mm | 0.016 in |
Electrical Specifications
Capacitance | 50.197 pF/m | 15.3 pF/ft |
Capacitance Tolerance | ±1.0 pF/ft |
Characteristic Impedance | 75 ohm |
Characteristic Impedance Tolerance | ±2 ohm |
dc Resistance Note | Nominal values based on a standard condition of 20 °C (68 °F) |
dc Resistance, Inner Conductor, nominal | 1.345 ohms/km | 0.41 ohms/kft |
dc Resistance, Loop, nominal | 2.395 ohms/km | 0.73 ohms/kft |
dc Resistance, Outer Conductor, nominal | 1.05 ohms/km | 0.32 ohms/kft |
Jacket Spark Test Voltage | 5000 Vac |
Nominal Velocity of Propagation (NVP) | 88 % |
Operating Frequency Band | 5–3000 MHz |
Structural Return Loss | 24 dB @ 1003–1218 MHz | 24 dB @ 1219–1794 MHz | 30 dB @ 5–1002 MHz |
Structural Return Loss, Grade N | ≥24 dB @ 1003–1218 MHz | ≥24 dB @ 1219–1794 MHz |
Electrical Performance
Click on image to enlarge. |
Material Specifications
Center Conductor Material | Copper-clad aluminum |
Dielectric Material | Foam PE |
Jacket Material | PE |
Outer Conductor Material | Aluminum |
Mechanical Specifications
Minimum Bend Radius, bonded | 177.8 mm | 7 in |
Pulling Tension, maximum | 204.116 kg | 450 lb |
Environmental Specifications
Corrosion Protection | Migraheal® |
Environmental Space | Buried |
Packaging and Weights
Packaging Type | Reel |
Weight, gross | 434.544 kg/km | 292 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
Product Type | Coaxial hardline cable |
Product Brand | QR® |
General Specifications
Cable Type | 860 Series |
Construction Type | Welded |
Jacket Color | Black |
Short Description | QR 860 JCASS SM MT PR7278 |
Dimensions
Cable Length | 899.16 m | 2950 ft |
Diameter Over Center Conductor, nominal | 5.156 mm | 0.203 in |
Diameter Over Dielectric, nominal | 21.031 mm | 0.828 in |
Diameter Over Jacket, nominal | 24.384 mm | 0.96 in |
Diameter Over Outer Conductor, nominal | 21.844 mm | 0.86 in |
Jacket Thickness, nominal | 1.143 mm | 0.045 in |
Outer Conductor Thickness, nominal | 0.406 mm | 0.016 in |
Electrical Specifications
Capacitance | 50.197 pF/m | 15.3 pF/ft |
Capacitance Tolerance | ±1.0 pF/ft |
Characteristic Impedance | 75 ohm |
Characteristic Impedance Tolerance | ±2 ohm |
dc Resistance Note | Nominal values based on a standard condition of 20 °C (68 °F) |
dc Resistance, Inner Conductor, nominal | 1.345 ohms/km | 0.41 ohms/kft |
dc Resistance, Loop, nominal | 2.395 ohms/km | 0.73 ohms/kft |
dc Resistance, Outer Conductor, nominal | 1.05 ohms/km | 0.32 ohms/kft |
Jacket Spark Test Voltage | 5000 Vac |
Nominal Velocity of Propagation (NVP) | 88 % |
Operating Frequency Band | 5–3000 MHz |
Structural Return Loss | 24 dB @ 1003–1218 MHz | 24 dB @ 1219–1794 MHz | 30 dB @ 5–1002 MHz |
Structural Return Loss, Grade N | ≥24 dB @ 1003–1218 MHz | ≥24 dB @ 1219–1794 MHz |
Electrical Performance
Click on image to enlarge. |
Material Specifications
Center Conductor Material | Copper-clad aluminum |
Dielectric Material | Foam PE |
Jacket Material | PE |
Outer Conductor Material | Aluminum |
Mechanical Specifications
Minimum Bend Radius, bonded | 177.8 mm | 7 in |
Pulling Tension, maximum | 204.116 kg | 450 lb |
Environmental Specifications
Corrosion Protection | Migraheal® |
Environmental Space | Buried |
Packaging and Weights
Packaging Type | Reel |
Weight, gross | 434.544 kg/km | 292 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse