Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
5519602 | QR® 715 JCAT Y
75 Ohm QR® Trunk and Distribution Cable, black PE jacket with co-extruded yellow stripe
Specifications
Product classification
| Product Type | Coaxial hardline cable |
| Product Brand | QR® |
General Specifications
| Cable Type | 715 Series |
| Construction Type | Welded |
| Jacket Color | Black with co-extruded yellow stripe |
| Short Description | QR 715 JCAT Y PR7344 |
Dimensions
| Cable Length | 914.4 m | 3000 ft |
| Diameter Over Center Conductor, nominal | 4.216 mm | 0.166 in |
| Diameter Over Dielectric, nominal | 17.424 mm | 0.686 in |
| Diameter Over Jacket, nominal | 19.939 mm | 0.785 in |
| Diameter Over Outer Conductor, nominal | 18.161 mm | 0.715 in |
| Jacket Thickness, nominal | 0.889 mm | 0.035 in |
| Outer Conductor Thickness, nominal | 0.368 mm | 0.0145 in |
Electrical Specifications
| Capacitance | 50.197 pF/m | 15.3 pF/ft |
| Capacitance Tolerance | ±1.0 pF/ft |
| Characteristic Impedance | 75 ohm |
| Characteristic Impedance Tolerance | ±2 ohm |
| dc Resistance Note | Nominal values based on a standard condition of 20 °C (68 °F) |
| dc Resistance, Inner Conductor, nominal | 1.903 ohms/km | 0.58 ohms/kft |
| dc Resistance, Loop, nominal | 3.281 ohms/km | 1 ohms/kft |
| dc Resistance, Outer Conductor, nominal | 1.378 ohms/km | 0.42 ohms/kft |
| Jacket Spark Test Voltage | 5000 Vac |
| Nominal Velocity of Propagation (NVP) | 88 % |
| Operating Frequency Band | 5–3000 MHz |
| Structural Return Loss | 24 dB @ 1003–1218 MHz | 24 dB @ 1219–1794 MHz | 30 dB @ 5–1002 MHz |
| Structural Return Loss, Grade N | ≥30 dB @ 5–1002 MHz | ≥24 dB @ 1003–1218 MHz | ≥24 dB @ 1219–1794 MHz |
Electrical Performance
| Click on image to enlarge. |
Material Specifications
| Center Conductor Material | Copper-clad aluminum |
| Dielectric Material | Foam PE |
| Jacket Material | PE |
| Outer Conductor Material | Aluminum |
Mechanical Specifications
| Minimum Bend Radius, bonded | 127 mm | 5 in |
| Pulling Tension, maximum | 154.221 kg | 340 lb |
Environmental Specifications
| Environmental Space | Aerial |
Packaging and Weights
| Packaging Type | Reel |
| Weight, gross | 305.073 kg/km | 205 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Product Type | Coaxial hardline cable |
| Product Brand | QR® |
General Specifications
| Cable Type | 715 Series |
| Construction Type | Welded |
| Jacket Color | Black with co-extruded yellow stripe |
| Short Description | QR 715 JCAT Y PR7344 |
Dimensions
| Cable Length | 914.4 m | 3000 ft |
| Diameter Over Center Conductor, nominal | 4.216 mm | 0.166 in |
| Diameter Over Dielectric, nominal | 17.424 mm | 0.686 in |
| Diameter Over Jacket, nominal | 19.939 mm | 0.785 in |
| Diameter Over Outer Conductor, nominal | 18.161 mm | 0.715 in |
| Jacket Thickness, nominal | 0.889 mm | 0.035 in |
| Outer Conductor Thickness, nominal | 0.368 mm | 0.0145 in |
Electrical Specifications
| Capacitance | 50.197 pF/m | 15.3 pF/ft |
| Capacitance Tolerance | ±1.0 pF/ft |
| Characteristic Impedance | 75 ohm |
| Characteristic Impedance Tolerance | ±2 ohm |
| dc Resistance Note | Nominal values based on a standard condition of 20 °C (68 °F) |
| dc Resistance, Inner Conductor, nominal | 1.903 ohms/km | 0.58 ohms/kft |
| dc Resistance, Loop, nominal | 3.281 ohms/km | 1 ohms/kft |
| dc Resistance, Outer Conductor, nominal | 1.378 ohms/km | 0.42 ohms/kft |
| Jacket Spark Test Voltage | 5000 Vac |
| Nominal Velocity of Propagation (NVP) | 88 % |
| Operating Frequency Band | 5–3000 MHz |
| Structural Return Loss | 24 dB @ 1003–1218 MHz | 24 dB @ 1219–1794 MHz | 30 dB @ 5–1002 MHz |
| Structural Return Loss, Grade N | ≥30 dB @ 5–1002 MHz | ≥24 dB @ 1003–1218 MHz | ≥24 dB @ 1219–1794 MHz |
Electrical Performance
| Click on image to enlarge. |
Material Specifications
| Center Conductor Material | Copper-clad aluminum |
| Dielectric Material | Foam PE |
| Jacket Material | PE |
| Outer Conductor Material | Aluminum |
Mechanical Specifications
| Minimum Bend Radius, bonded | 127 mm | 5 in |
| Pulling Tension, maximum | 154.221 kg | 340 lb |
Environmental Specifications
| Environmental Space | Aerial |
Packaging and Weights
| Packaging Type | Reel |
| Weight, gross | 305.073 kg/km | 205 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
