4101403/10 | 2285V WTRL RG11 60 1000
- Available in:
- North America
RG 11 Type 60% Braid Plenum Video Coaxial Cable, white jacket, 1000 ft (305 m) reel
Specifications
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Coaxial video cable |
General Specifications
Product Number | 2285V |
Cable Type | Series 11 |
Center Conductor Type | Solid |
Construction Type | Non-armored |
Jacket Color | White |
Supported Application | Video |
Dimensions
Cable Length | 304.8 m | 1000 ft |
Diameter Over Center Conductor, specific | 0.0641 in per 1 strand |
Diameter Over Dielectric | 7.061 mm | 0.278 in |
Diameter Over Jacket, nominal | 8.407 mm | 0.331 in |
Diameter Over Jacket Tolerance | ±0.008 in |
Diameter Over Shield (Braid) | 7.595 mm | 0.299 in |
Diameter Over Shield (Tape) | 7.214 mm | 0.284 in |
Jacket Thickness | 0.432 mm | 0.017 in |
Jacket Thickness, minimum spot | 0.305 mm | 0.012 in |
Center Conductor Gauge | 14 AWG |
Shield (Braid) Gauge | 36 AWG |
Electrical Specifications
Capacitance | 52.493 pF/m | 16 pF/ft |
Characteristic Impedance | 75 ohm |
Characteristic Impedance Tolerance | ±3 ohm |
Conductor dc Resistance | 36.089 ohms/km | 11 ohms/kft |
Dielectric Strength, conductor to shield | 4000 Vdc |
Jacket Spark Test Voltage | 5000 Vac |
Nominal Velocity of Propagation (NVP) | 86 % |
Shield dc Resistance | 11.483 ohms/km | 3.5 ohms/kft |
Structural Return Loss | 15 dB @ 1000–3000 MHz | 20 dB @ 5–1000 MHz |
Structural Return Loss Test Method | 100% Swept Tested |
Electrical Performance
Click on image to enlarge. |
Material Specifications
Center Conductor Material | Copper-clad steel wire |
Dielectric Material | Foam FEP |
Jacket Material | PVC |
Shield (Braid) Coverage | 60 % |
Shield (Braid) Material | Tinned copper |
Shield (Tape) Material | Aluminum/Poly |
Mechanical Specifications
Minimum Bend Radius, loaded, times | 20 times |
Minimum Bend Radius, unloaded, times | 10 times |
Environmental Specifications
Environmental Space | Plenum |
Temperature Rating, UL | 75 °C | 167 °F |
Flame Test Method | CMP |
Safety Standard | ETL | cETL |
Packaging and Weights
Cable weight | 83.337 kg/km | 56 lb/kft |
Packaging Type | Reel |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Coaxial video cable |
General Specifications
Product Number | 2285V |
Cable Type | Series 11 |
Center Conductor Type | Solid |
Construction Type | Non-armored |
Jacket Color | White |
Supported Application | Video |
Dimensions
Cable Length | 304.8 m | 1000 ft |
Diameter Over Center Conductor, specific | 0.0641 in per 1 strand |
Diameter Over Dielectric | 7.061 mm | 0.278 in |
Diameter Over Jacket, nominal | 8.407 mm | 0.331 in |
Diameter Over Jacket Tolerance | ±0.008 in |
Diameter Over Shield (Braid) | 7.595 mm | 0.299 in |
Diameter Over Shield (Tape) | 7.214 mm | 0.284 in |
Jacket Thickness | 0.432 mm | 0.017 in |
Jacket Thickness, minimum spot | 0.305 mm | 0.012 in |
Center Conductor Gauge | 14 AWG |
Shield (Braid) Gauge | 36 AWG |
Electrical Specifications
Capacitance | 52.493 pF/m | 16 pF/ft |
Characteristic Impedance | 75 ohm |
Characteristic Impedance Tolerance | ±3 ohm |
Conductor dc Resistance | 36.089 ohms/km | 11 ohms/kft |
Dielectric Strength, conductor to shield | 4000 Vdc |
Jacket Spark Test Voltage | 5000 Vac |
Nominal Velocity of Propagation (NVP) | 86 % |
Shield dc Resistance | 11.483 ohms/km | 3.5 ohms/kft |
Structural Return Loss | 15 dB @ 1000–3000 MHz | 20 dB @ 5–1000 MHz |
Structural Return Loss Test Method | 100% Swept Tested |
Material Specifications
Center Conductor Material | Copper-clad steel wire |
Dielectric Material | Foam FEP |
Jacket Material | PVC |
Shield (Braid) Coverage | 60 % |
Shield (Braid) Material | Tinned copper |
Shield (Tape) Material | Aluminum/Poly |
Mechanical Specifications
Minimum Bend Radius, loaded, times | 20 times |
Minimum Bend Radius, unloaded, times | 10 times |
Environmental Specifications
Environmental Space | Plenum |
Temperature Rating, UL | 75 °C | 167 °F |
Flame Test Method | CMP |
Safety Standard | ETL | cETL |
Packaging and Weights
Cable weight | 83.337 kg/km | 56 lb/kft |
Packaging Type | Reel |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse