810010527/DB | R-002-IC-8H-F35IV/RNB
Base Product: O-DF
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Indoor/Outdoor Riser 3.5mm Interconnect, dielectric, with 900um Buffers, 2-fiber, Singlemode G.657.B3,Gel-free, Feet jacket marking, Ivory jacket color
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber drop cable |
General Specifications
| Cable Type | Drop |
| Construction Type | Non-armored |
| Subunit Type | Gel-free |
| Jacket Color | Ivory |
| Jacket Marking | Feet |
| Total Fiber Count | 2 |
Dimensions
| Diameter Over Jacket | 3.5 mm | 0.138 in |
Material Specifications
| Jacket Material | PVC |
Mechanical Specifications
| Minimum Bend Radius, loaded | 4 mm | 0.157 in |
| Minimum Bend Radius, unloaded | 4 mm | 0.157 in |
| Tensile Load, long term, maximum | 93 N | 20.907 lbf |
| Tensile Load, short term, maximum | 311 N | 69.916 lbf |
| Compression | 3.5 N/mm | 19.986 lbf/in |
| Compression Test Method | FOTP-41 | IEC 60794-1 E3 |
| Flex | 300 cycles |
| Flex Test Method | FOTP-104 | IEC 60794-1 E6 |
| Impact | 0.74 N-m | 6.55 in lb |
| Impact Test Method | FOTP-25 | IEC 60794-1 E4 |
| Strain | See long and short term tensile loads |
| Strain Test Method | FOTP-33 | IEC 60794-1 E1 |
| Twist | 10 cycles |
| Twist Test Method | FOTP-85 | IEC 60794-1 E7 |
| Vertical Rise, maximum | 500 m | 1640.42 ft |
Optical Specifications
| Fiber Type | G.657.B3 |
Environmental Specifications
| Installation temperature | -5 °C to +60 °C (+23 °F to +140 °F) |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Cable Qualification Standards | ANSI/ICEA S-83-596 |
| Environmental Space | Drop | Indoor/Outdoor | Riser | Sunlight resistant |
| Flame Test Listing | NEC OFNR (ETL) and c(ETL) | UL 1666 |
| Flame Test Method | FT4 | UL 1666 |
| Jacket UV Resistance | UV stabilized |
| Water Penetration | 24 h |
| Water Penetration Test Method | FOTP-82 | IEC 60794-1 F5 |
Environmental Test Specifications
| Low High Bend | 0 °C to +60 °C (+32 °F to +140 °F) |
| Low High Bend Test Method | FOTP-37 | IEC 60794-1 E11 |
| Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
| Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 |
Packaging and Weights
| Cable weight | 12.54 kg/km | 8.426 lb/kft |
| Packaging Type | Reel in box |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber drop cable |
General Specifications
| Cable Type | Drop |
| Construction Type | Non-armored |
| Subunit Type | Gel-free |
| Jacket Color | Ivory |
| Jacket Marking | Feet |
| Total Fiber Count | 2 |
Dimensions
| Diameter Over Jacket | 3.5 mm | 0.138 in |
Material Specifications
| Jacket Material | PVC |
Mechanical Specifications
| Minimum Bend Radius, loaded | 4 mm | 0.157 in |
| Minimum Bend Radius, unloaded | 4 mm | 0.157 in |
| Tensile Load, long term, maximum | 93 N | 20.907 lbf |
| Tensile Load, short term, maximum | 311 N | 69.916 lbf |
| Compression | 3.5 N/mm | 19.986 lbf/in |
| Compression Test Method | FOTP-41 | IEC 60794-1 E3 |
| Flex | 300 cycles |
| Flex Test Method | FOTP-104 | IEC 60794-1 E6 |
| Impact | 0.74 N-m | 6.55 in lb |
| Impact Test Method | FOTP-25 | IEC 60794-1 E4 |
| Strain | See long and short term tensile loads |
| Strain Test Method | FOTP-33 | IEC 60794-1 E1 |
| Twist | 10 cycles |
| Twist Test Method | FOTP-85 | IEC 60794-1 E7 |
| Vertical Rise, maximum | 500 m | 1640.42 ft |
Optical Specifications
| Fiber Type | G.657.B3 |
Environmental Specifications
| Installation temperature | -5 °C to +60 °C (+23 °F to +140 °F) |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Cable Qualification Standards | ANSI/ICEA S-83-596 |
| Environmental Space | Drop | Indoor/Outdoor | Riser | Sunlight resistant |
| Flame Test Listing | NEC OFNR (ETL) and c(ETL) | UL 1666 |
| Flame Test Method | FT4 | UL 1666 |
| Jacket UV Resistance | UV stabilized |
| Water Penetration | 24 h |
| Water Penetration Test Method | FOTP-82 | IEC 60794-1 F5 |
Environmental Test Specifications
| Low High Bend | 0 °C to +60 °C (+32 °F to +140 °F) |
| Low High Bend Test Method | FOTP-37 | IEC 60794-1 E11 |
| Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
| Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 |
Packaging and Weights
| Cable weight | 12.54 kg/km | 8.426 lb/kft |
| Packaging Type | Reel in box |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
