CS-8F-LT-CM
Low Macrobending, Zero Water Peak, Dispersion-Unshifted Singlemode Fiber
Specifications
Product classification
| Portfolio | CommScope® |
| Product Type | Optical fiber |
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 0.35 dB/km @ 1,310 nm | 0.20 dB/km @ 1550 nm | 0.25 dB/km @ 1,625 nm |
| Index of Refraction | 1.467 @ 1,310 nm | 1.467 @ 1,385 nm | 1.468 @ 1,550 nm |
| Mode Field Diameter | 8.6 µm @ 1,310 nm |
| Mode Field Diameter Tolerance | ±0.4 µm @ 1310 nm |
| Polarization Mode Dispersion Link Design Value, maximum | 0.06 ps/sqrt(km) |
| Standards Compliance | ITU-T G.657.A1 |
General Specifications
| Cladding Diameter | 125 µm |
| Cladding Diameter Tolerance | ±0.7 µm |
| Cladding Non-Circularity, maximum | 0.7 % |
| Coating Diameter (Colored) | 250 µm |
| Coating Diameter (Uncolored) | 245 µm |
| Coating Diameter Tolerance (Colored) | ±10 µm |
| Coating Diameter Tolerance (Uncolored) | ±5 µm |
| Coating/Cladding Concentricity Error, maximum | 12 µm |
| Core/Clad Offset, maximum | 0.5 µm |
| Proof Tensile Stress | 100,000 psi (0.69 GPa) |
Dimensions
| Fiber Curl, minimum | 4 m | 13.123 ft |
Mechanical Specifications
| Macrobending, 20 mm Ø mandrel, 1 turn | 0.75 dB @ 1,550 nm | 1.50 dB @ 1,625 nm |
| Macrobending, 30 mm Ø mandrel, 10 turns | 0.25 dB @ 1,550 nm | 1.00 dB @ 1,625 nm |
| Coating Strip Force, maximum | 8.9 N | 2.001 lbf |
| Coating Strip Force, minimum | 1.3 N | 0.292 lbf |
| Dynamic Fatigue Parameter, minimum | 18 |
Optical Specifications
| Cabled Cutoff Wavelength, maximum | 1260 nm |
| Point Defects, maximum | 0.1 dB |
| Zero Dispersion Slope, maximum | 0.092 ps/[km-nm-nm] |
| Zero Dispersion Wavelength, maximum | 1324 nm |
| Zero Dispersion Wavelength, minimum | 1300 nm |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Portfolio | CommScope® |
| Product Type | Optical fiber |
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 0.35 dB/km @ 1,310 nm | 0.20 dB/km @ 1550 nm | 0.25 dB/km @ 1,625 nm |
| Index of Refraction | 1.467 @ 1,310 nm | 1.467 @ 1,385 nm | 1.468 @ 1,550 nm |
| Mode Field Diameter | 8.6 µm @ 1,310 nm |
| Mode Field Diameter Tolerance | ±0.4 µm @ 1310 nm |
| Polarization Mode Dispersion Link Design Value, maximum | 0.06 ps/sqrt(km) |
| Standards Compliance | ITU-T G.657.A1 |
General Specifications
| Cladding Diameter | 125 µm |
| Cladding Diameter Tolerance | ±0.7 µm |
| Cladding Non-Circularity, maximum | 0.7 % |
| Coating Diameter (Colored) | 250 µm |
| Coating Diameter (Uncolored) | 245 µm |
| Coating Diameter Tolerance (Colored) | ±10 µm |
| Coating Diameter Tolerance (Uncolored) | ±5 µm |
| Coating/Cladding Concentricity Error, maximum | 12 µm |
| Core/Clad Offset, maximum | 0.5 µm |
| Proof Tensile Stress | 100,000 psi (0.69 GPa) |
Dimensions
| Fiber Curl, minimum | 4 m | 13.123 ft |
Mechanical Specifications
| Macrobending, 20 mm Ø mandrel, 1 turn | 0.75 dB @ 1,550 nm | 1.50 dB @ 1,625 nm |
| Macrobending, 30 mm Ø mandrel, 10 turns | 0.25 dB @ 1,550 nm | 1.00 dB @ 1,625 nm |
| Coating Strip Force, maximum | 8.9 N | 2.001 lbf |
| Coating Strip Force, minimum | 1.3 N | 0.292 lbf |
| Dynamic Fatigue Parameter, minimum | 18 |
Optical Specifications
| Cabled Cutoff Wavelength, maximum | 1260 nm |
| Point Defects, maximum | 0.1 dB |
| Zero Dispersion Slope, maximum | 0.092 ps/[km-nm-nm] |
| Zero Dispersion Wavelength, maximum | 1324 nm |
| Zero Dispersion Wavelength, minimum | 1300 nm |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
