Fiber Optic Outdoor 24 Fiber Multi-tube Cable with Corrugated Steel Armoring, OM3, with HDPE Jacket
Features and Benefits
- Designed for use in backbone cabling, campus site cabling, outdoor ducts or direct burial cabling applications
- Designed with a gel filled loose tube construction to ensure protection against moisture ingress
Specifications
Product classification
| Regional Availability | India |
| Portfolio | CommScope® |
| Product Type | Fiber OSP cable |
| Product Series | O-LA |
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 1.00 dB/km @ 1,300 nm | 3.00 dB/km @ 850 nm |
| Standards Compliance | ANSI/TIA-568.E-3 | TIA-492AAAC (OM3) |
General Specifications
| Armor Type | Corrugated steel |
| Cable Type | Loose tube |
| Subunit Type | Gel-filled |
| Jacket Color | Black |
| Jacket Marking | Meters |
| Strength Members | Central fiber reinforced polymer (FRP) rod |
| Filler, quantity | 2 |
| Fibers per Subunit, quantity | 24 |
| Total Fiber Count | 24 |
Dimensions
| Cable Length | 2000 m | 6561.68 ft |
| Diameter Over Jacket | 15.5 mm | 0.61 in |
Material Specifications
| Jacket Material | High density polyethylene (HDPE) |
Mechanical Specifications
| Minimum Bend Radius, loaded | 310 mm | 12.205 in |
| Minimum Bend Radius, unloaded | 248 mm | 9.764 in |
| Tensile Load, short term, maximum | 4000 N | 899.236 lbf |
| Cable Crush Resistance, maximum | 44 N/mm | 251.247 lbf/in |
| Flex | 25 cycles |
Optical Specifications
| Fiber Type | OM3 |
Environmental Specifications
| Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Packaging and Weights
| Cable weight | 215 kg/km | 144.473 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | India |
| Portfolio | CommScope® |
| Product Type | Fiber OSP cable |
| Product Series | O-LA |
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 1.00 dB/km @ 1,300 nm | 3.00 dB/km @ 850 nm |
| Standards Compliance | ANSI/TIA-568.E-3 | TIA-492AAAC (OM3) |
General Specifications
| Armor Type | Corrugated steel |
| Cable Type | Loose tube |
| Subunit Type | Gel-filled |
| Jacket Color | Black |
| Jacket Marking | Meters |
| Strength Members | Central fiber reinforced polymer (FRP) rod |
| Filler, quantity | 2 |
| Fibers per Subunit, quantity | 24 |
| Total Fiber Count | 24 |
Dimensions
| Cable Length | 2000 m | 6561.68 ft |
| Diameter Over Jacket | 15.5 mm | 0.61 in |
Material Specifications
| Jacket Material | High density polyethylene (HDPE) |
Mechanical Specifications
| Minimum Bend Radius, loaded | 310 mm | 12.205 in |
| Minimum Bend Radius, unloaded | 248 mm | 9.764 in |
| Tensile Load, short term, maximum | 4000 N | 899.236 lbf |
| Cable Crush Resistance, maximum | 44 N/mm | 251.247 lbf/in |
| Flex | 25 cycles |
Optical Specifications
| Fiber Type | OM3 |
Environmental Specifications
| Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Packaging and Weights
| Cable weight | 215 kg/km | 144.473 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
