760260031 | B-048-LN-8F-M-12-NS-15G-PE-PA-PE-AP01
Base Product: B-LN
- Available in:
- Asia
- Australia/New Zealand
Fiber OSP cable, Blown Micro Single Jacket , Stranded loose tube, Gel-Filled, Termite resistant, PE jacket, Singlemode G.652.D/G.657.A1, 48 fibers, Meters jacket marking, Black jacket color
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand |
| Portfolio | CommScope® |
| Product Type | Fiber OSP cable |
| Product Series | B-LN |
General Specifications
| Armor Type | Termite-resistant |
| Cable Type | Stranded loose tube |
| Construction Type | All Dielectric |
| Subunit Type | Gel-filled |
| Installation Options | Blowing |
| Jacket Color | Black |
| Fiber Color Code | TIA-598 |
| Jacket Marking | Meters |
| Jacket Marking Text | COMMSCOPE OPTICAL CABLE 8F SM 48 FIBER [SERIAL NUMBER] [MM/YY] [METRE MARK] |
| Ripcord, quantity | 2 |
| Strength Members | Central fiber reinforced polymer (FRP) rod |
| Subunit, quantity | 4 |
| Filler, quantity | 2 |
| Fibers per Subunit, quantity | 12 |
| Total Fiber Count | 48 |
Dimensions
| Cable Length Options | 2 km (6562 feet) | 4 km (13123 feet) | 6 km (19685 feet) |
| Buffer Tube/Subunit Diameter | 1.5 mm | 0.059 in |
| Diameter Over Jacket | 7.3 mm | 0.287 in |
| Relative Thickness over Jacket | 0.5 mm | 0.02 in |
Representative Image
| Click on image to enlarge. |
Material Specifications
| Jacket Material | PE (black) |
| Inner Jacket Material | PE (black) |
| Intermediate Jacket Material | PA (blue) |
Mechanical Specifications
| Minimum Bend Radius, loaded | 146 mm | 5.748 in |
| Minimum Bend Radius, unloaded | 73 mm | 2.874 in |
| Tensile Load, long term, maximum | 150 N | 33.721 lbf |
| Tensile Load, short term, maximum | 500 N | 112.405 lbf |
| Fiber Strain, short term, maximum | 0.6 % |
| Cable Crush Resistance, maximum | 10 N/mm | 57.101 lbf/in |
| Impact | 1 N-m | 8.851 in lb |
| Twist | 10 cycles |
Optical Specifications
| Fiber Type | G.652.D | G.657.A1 |
Environmental Specifications
| Installation temperature | -10 °C to +70 °C (+14 °F to +158 °F) |
| Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Cable Qualification Standards | IEC 60793 | IEC 60794 | Telcordia GR-20 | ITU-T |
| Environmental Space | Outdoor |
Packaging and Weights
| Cable weight | 52 kg/km | 34.942 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand |
| Portfolio | CommScope® |
| Product Type | Fiber OSP cable |
| Product Series | B-LN |
General Specifications
| Armor Type | Termite-resistant |
| Cable Type | Stranded loose tube |
| Construction Type | All Dielectric |
| Subunit Type | Gel-filled |
| Installation Options | Blowing |
| Jacket Color | Black |
| Fiber Color Code | TIA-598 |
| Jacket Marking | Meters |
| Jacket Marking Text | COMMSCOPE OPTICAL CABLE 8F SM 48 FIBER [SERIAL NUMBER] [MM/YY] [METRE MARK] |
| Ripcord, quantity | 2 |
| Strength Members | Central fiber reinforced polymer (FRP) rod |
| Subunit, quantity | 4 |
| Filler, quantity | 2 |
| Fibers per Subunit, quantity | 12 |
| Total Fiber Count | 48 |
Dimensions
| Cable Length Options | 2 km (6562 feet) | 4 km (13123 feet) | 6 km (19685 feet) |
| Buffer Tube/Subunit Diameter | 1.5 mm | 0.059 in |
| Diameter Over Jacket | 7.3 mm | 0.287 in |
| Relative Thickness over Jacket | 0.5 mm | 0.02 in |
Representative Image
| Click on image to enlarge. |
Material Specifications
| Jacket Material | PE (black) |
| Inner Jacket Material | PE (black) |
| Intermediate Jacket Material | PA (blue) |
Mechanical Specifications
| Minimum Bend Radius, loaded | 146 mm | 5.748 in |
| Minimum Bend Radius, unloaded | 73 mm | 2.874 in |
| Tensile Load, long term, maximum | 150 N | 33.721 lbf |
| Tensile Load, short term, maximum | 500 N | 112.405 lbf |
| Fiber Strain, short term, maximum | 0.6 % |
| Cable Crush Resistance, maximum | 10 N/mm | 57.101 lbf/in |
| Impact | 1 N-m | 8.851 in lb |
| Twist | 10 cycles |
Optical Specifications
| Fiber Type | G.652.D | G.657.A1 |
Environmental Specifications
| Installation temperature | -10 °C to +70 °C (+14 °F to +158 °F) |
| Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Cable Qualification Standards | IEC 60793 | IEC 60794 | Telcordia GR-20 | ITU-T |
| Environmental Space | Outdoor |
Packaging and Weights
| Cable weight | 52 kg/km | 34.942 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Product Sustainability
Warranty
Product Compliance Documentation
Product Specification
Product Sustainability
Warranty
Other Ways to Browse
