760261708 | R-016-HY-8G1-F54BK/8X16AWG/CTX
- Available in:
- North America
- Australia/New Zealand
- China
- EMEA
- India
- Latin America
- Middle East/Africa
Constellation® I/O Riser Cable, 4 pair 16 AWG, 16 OS2 SM fibers
Specifications
Product classification
| Regional Availability | North America | Australia/New Zealand | China | EMEA | India | Latin America | Middle East/Africa |
| Portfolio | CommScope® |
| Product Type | Hybrid cable, copper and fiber |
| Product Brand | Constellation™ |
| Warranty | For more information, please consult our Product Warranty guidelines |
General Specifications
| Cable Type | Fault managed power cable | Hybrid | MPO trunk cable | U/UTP (unshielded) |
| Conductor Type, singles | Stranded |
| Conductors, quantity | 8 |
| Construction Type | Non-armored |
| Fiber Short Description | P-016-MP30 |
| Subunit Type | Gel-free |
| Jacket Color | Black |
| Subunit Jacket Color | Yellow |
| Subunit, quantity | 1 |
| Fibers per Subunit, quantity | 16 |
| Total Fiber Count | 16 |
Dimensions
| Buffer Tube/Subunit Diameter | 2.997 mm | 0.118 in |
| Diameter Over Jacket, nominal | 12.167 mm | 0.479 in |
| Insulation Thickness, singles | 4.064 mm | 0.16 in |
| Jacket Thickness | 0.838 mm | 0.033 in |
| Conductor Gauge | 16 AWG |
Electrical Specifications
| Capacitance | 82.021 pF/m | 25 pF/ft |
| Conductor dc Resistance | 13.615 ohms/km | 4.15 ohms/kft |
| Dielectric Strength, conductor to shield | 6000 Vdc |
Material Specifications
| Conductor Material | Bare copper | Stranded copper wire |
| Insulation Material, singles | PVC |
| Jacket Material | Fire retardant PVC |
| Inner Jacket Material | PVC |
| Ripcord Material | Polyester |
Mechanical Specifications
| Minimum Bend Radius, loaded | 482.6 mm | 19 in |
| Minimum Bend Radius, unloaded | 243.84 mm | 9.6 in |
| Tensile Load, long term, maximum | 444.822 N | 100 lbf |
| Tensile Load, short term, maximum | 1334.466 N | 300 lbf |
| Compression | 1.018 kg/mm | 57 lb/in |
| Compression Test Method | FOTP-41 |
| Flex | 25 cycles |
| Flex Test Method | FOTP-104 |
| Impact | 2.942 N-m | 2.17 ft lb |
| Impact Test Method | FOTP-25 |
| Strain | See long and short term tensile loads |
| Strain Test Method | FOTP-33 |
| Twist | 10 cycles |
| Twist Test Method | FOTP-85 |
Optical Specifications
| Fiber Type | G.657.A2/B2 |
Environmental Specifications
| Installation temperature | 0 °C to +70 °C (-32 °F to +158 °F) |
| Operating Temperature | 0 °C to +75 °C (+32 °F to +167 °F) |
| Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| Cable Qualification Standards | ANSI/ICEA S-83-596 | Telcordia GR-409 | UL 1400-2 | UL 444 |
| Environmental Space | Indoor/Outdoor | Riser |
| Flame Test Listing | UL 1666 |
| Flame Test Method | NFPA 262 |
Environmental Test Specifications
| Low High Bend | 0 °C to +70 °C (+32 °F to +158 °F) |
| Low High Bend Test Method | FOTP-37 |
| Temperature Cycle | 0 °C to +70 °C (+32 °F to +158 °F) |
| Temperature Cycle Test Method | FOTP-3 |
Packaging and Weights
| Cable weight | 203.878 kg/km | 137 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | North America | Australia/New Zealand | China | EMEA | India | Latin America | Middle East/Africa |
| Portfolio | CommScope® |
| Product Type | Hybrid cable, copper and fiber |
| Product Brand | Constellation™ |
| Warranty | For more information, please consult our Product Warranty guidelines |
General Specifications
| Cable Type | Fault managed power cable | Hybrid | MPO trunk cable | U/UTP (unshielded) |
| Conductor Type, singles | Stranded |
| Conductors, quantity | 8 |
| Construction Type | Non-armored |
| Fiber Short Description | P-016-MP30 |
| Subunit Type | Gel-free |
| Jacket Color | Black |
| Subunit Jacket Color | Yellow |
| Subunit, quantity | 1 |
| Fibers per Subunit, quantity | 16 |
| Total Fiber Count | 16 |
Dimensions
| Buffer Tube/Subunit Diameter | 2.997 mm | 0.118 in |
| Diameter Over Jacket, nominal | 12.167 mm | 0.479 in |
| Insulation Thickness, singles | 4.064 mm | 0.16 in |
| Jacket Thickness | 0.838 mm | 0.033 in |
| Conductor Gauge | 16 AWG |
Electrical Specifications
| Capacitance | 82.021 pF/m | 25 pF/ft |
| Conductor dc Resistance | 13.615 ohms/km | 4.15 ohms/kft |
| Dielectric Strength, conductor to shield | 6000 Vdc |
Material Specifications
| Conductor Material | Bare copper | Stranded copper wire |
| Insulation Material, singles | PVC |
| Jacket Material | Fire retardant PVC |
| Inner Jacket Material | PVC |
| Ripcord Material | Polyester |
Mechanical Specifications
| Minimum Bend Radius, loaded | 482.6 mm | 19 in |
| Minimum Bend Radius, unloaded | 243.84 mm | 9.6 in |
| Tensile Load, long term, maximum | 444.822 N | 100 lbf |
| Tensile Load, short term, maximum | 1334.466 N | 300 lbf |
| Compression | 1.018 kg/mm | 57 lb/in |
| Compression Test Method | FOTP-41 |
| Flex | 25 cycles |
| Flex Test Method | FOTP-104 |
| Impact | 2.942 N-m | 2.17 ft lb |
| Impact Test Method | FOTP-25 |
| Strain | See long and short term tensile loads |
| Strain Test Method | FOTP-33 |
| Twist | 10 cycles |
| Twist Test Method | FOTP-85 |
Optical Specifications
| Fiber Type | G.657.A2/B2 |
Environmental Specifications
| Installation temperature | 0 °C to +70 °C (-32 °F to +158 °F) |
| Operating Temperature | 0 °C to +75 °C (+32 °F to +167 °F) |
| Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| Cable Qualification Standards | ANSI/ICEA S-83-596 | Telcordia GR-409 | UL 1400-2 | UL 444 |
| Environmental Space | Indoor/Outdoor | Riser |
| Flame Test Listing | UL 1666 |
| Flame Test Method | NFPA 262 |
Environmental Test Specifications
| Low High Bend | 0 °C to +70 °C (+32 °F to +158 °F) |
| Low High Bend Test Method | FOTP-37 |
| Temperature Cycle | 0 °C to +70 °C (+32 °F to +158 °F) |
| Temperature Cycle Test Method | FOTP-3 |
Packaging and Weights
| Cable weight | 203.878 kg/km | 137 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
