884010958/16
- Available in:
- EMEA
CS54ZB Category 7 F/FTP Cable, low smoke zero halogen, white jacket, 8 pair count, 2 x 4 pair cables in a duplex style configuration,1640 ft (500 m) length, reel
Specifications
Product classification
| Regional Availability | EMEA |
| Portfolio | NETCONNECT® |
| Product Type | Twisted pair cable |
General Specifications
| Product Number | CS54ZC |
| ANSI/TIA Category | 7 |
| Cable Component Type | Horizontal |
| Cable Type | F/FTP (shielded) |
| Conductor Type, singles | Solid |
| Conductors, quantity | 16 |
| Jacket Color | White |
| Pairs, quantity | 8 |
| Transmission Standards | IEC 61156-5 Cat 7 | ISO/IEC 11801 Class FA |
Dimensions
| Cable Length | 500 m | 1640.42 ft |
| Cable Length Tolerance | ±5% |
| Diameter Over Jacket, nominal | 7.595 mm | 0.299 in |
| Jacket Thickness | 0.635 mm | 0.025 in |
| Conductor Gauge, singles | 23 AWG |
Cross Section Drawing
| Click on image to enlarge. |
Electrical Specifications
| Coupling Attenuation | Type I |
| dc Resistance Unbalance, maximum | 2 % |
| dc Resistance, maximum | 6.51 ohms/100 m | 1.984 ohms/100 ft |
| Mutual Capacitance at Frequency | 4.1 nF/100 m @ 1 kHz |
| Nominal Velocity of Propagation (NVP) | 80 % |
| Operating Frequency, maximum | 600 MHz |
| Operating Voltage, maximum | 80 V |
Electrical Performance
| Click on image to enlarge. | |
| Click on image to enlarge. |
Material Specifications
| Conductor Material | Bare copper |
| Insulation Material | Polyolefin |
| Jacket Material | Low Smoke Zero Halogen (LSZH) |
| Shield (Braid) Material | Tinned copper |
| Shield (Tape) Material | Polyester/Aluminum shield |
Mechanical Specifications
| Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
| Installation temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Acid Gas Test Method | EN 50267-2-3 |
| EN50575 CPR Cable EuroClass Fire Performance | B2ca |
| EN50575 CPR Cable EuroClass Smoke Rating | s1b |
| EN50575 CPR Cable EuroClass Droplets Rating | d1 |
| EN50575 CPR Cable EuroClass Acidity Rating | a1 |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
| Smoke Test Method | IEC 61034-2 |
Packaging and Weights
| Cable weight | 131.405 kg/km | 88.3 lb/kft |
| Packaging Type | Reel |
Product classification
| Regional Availability | EMEA |
| Portfolio | NETCONNECT® |
| Product Type | Twisted pair cable |
General Specifications
| Product Number | CS54ZC |
| ANSI/TIA Category | 7 |
| Cable Component Type | Horizontal |
| Cable Type | F/FTP (shielded) |
| Conductor Type, singles | Solid |
| Conductors, quantity | 16 |
| Jacket Color | White |
| Pairs, quantity | 8 |
| Transmission Standards | IEC 61156-5 Cat 7 | ISO/IEC 11801 Class FA |
Dimensions
| Cable Length | 500 m | 1640.42 ft |
| Cable Length Tolerance | ±5% |
| Diameter Over Jacket, nominal | 7.595 mm | 0.299 in |
| Jacket Thickness | 0.635 mm | 0.025 in |
| Conductor Gauge, singles | 23 AWG |
Cross Section Drawing
| Click on image to enlarge. |
Electrical Specifications
| Coupling Attenuation | Type I |
| dc Resistance Unbalance, maximum | 2 % |
| dc Resistance, maximum | 6.51 ohms/100 m | 1.984 ohms/100 ft |
| Mutual Capacitance at Frequency | 4.1 nF/100 m @ 1 kHz |
| Nominal Velocity of Propagation (NVP) | 80 % |
| Operating Frequency, maximum | 600 MHz |
| Operating Voltage, maximum | 80 V |
Electrical Performance
| Click on image to enlarge. | |
| Click on image to enlarge. |
Material Specifications
| Conductor Material | Bare copper |
| Insulation Material | Polyolefin |
| Jacket Material | Low Smoke Zero Halogen (LSZH) |
| Shield (Braid) Material | Tinned copper |
| Shield (Tape) Material | Polyester/Aluminum shield |
Mechanical Specifications
| Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
| Installation temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Acid Gas Test Method | EN 50267-2-3 |
| EN50575 CPR Cable EuroClass Fire Performance | B2ca |
| EN50575 CPR Cable EuroClass Smoke Rating | s1b |
| EN50575 CPR Cable EuroClass Droplets Rating | d1 |
| EN50575 CPR Cable EuroClass Acidity Rating | a1 |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
| Smoke Test Method | IEC 61034-2 |
Packaging and Weights
| Cable weight | 131.405 kg/km | 88.3 lb/kft |
| Packaging Type | Reel |
Documentation & Downloads
3rd Party Certification - Component
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Specification
Technical Publication
3rd Party Certification - Component
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Compliance Documentation
Product Specification
Technical Publication
Other Ways to Browse
