Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Fiber Optic Simplex Adapter, SC, OM3 ZI, quantity: 12
Regional Availability | Australia/New Zealand |
Product Type | Fiber adapter |
Body Style | Simplex |
Color | Aqua |
Interface | SC/UPC |
Total Ports, quantity | 1 |
Fiber Mode | Multimode |
Packaging quantity | 12 |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Regional Availability | Australia/New Zealand |
Product Type | Fiber adapter |
Body Style | Simplex |
Color | Aqua |
Interface | SC/UPC |
Total Ports, quantity | 1 |
Fiber Mode | Multimode |
Packaging quantity | 12 |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |