860190644
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
LazrSPEED® Multimode LC Multiport Shuttered Adapter, Black
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter |
| Product Brand | LazrSPEED® |
General Specifications
| Body Style | Ganged |
| Color | Black |
| Interface | LC/UPC |
| Mounting | No flange |
| Shuttered | Yes |
| Total Ports, quantity | 12 |
Material Specifications
| Alignment Sleeve Material | Phosphorous bronze |
Optical Specifications
| Fiber Mode | Multimode |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter |
| Product Brand | LazrSPEED® |
General Specifications
| Body Style | Ganged |
| Color | Black |
| Interface | LC/UPC |
| Mounting | No flange |
| Shuttered | Yes |
| Total Ports, quantity | 12 |
Material Specifications
| Alignment Sleeve Material | Phosphorous bronze |
Optical Specifications
| Fiber Mode | Multimode |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
