Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760031393
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Behind The Wall Pre-Radiused LC Connector for 0.9 mm Fiber, multimode, 100 bulk pack
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
| Product Brand | LazrSPEED® | OptiSPEED® |
General Specifications
| Body Style | BTW |
| Color | Beige |
| Ferrule Geometry | Pre-radiused |
| Interface | LC/UPC |
Dimensions
| Length | 32 mm | 1.26 in |
| Compatible Cable Diameter | 0.9 mm | 0.035 in |
Material Specifications
| Ferrule Material | Zirconia |
Mechanical Specifications
| Cable Retention Strength, maximum | 1.00 lb @ 0 ° |
Optical Specifications
| Fiber Mode | Multimode |
| Insertion Loss Change, mating | 0.3 dB |
| Optical Components Standard | ANSI/TIA-568-C.3 |
| Insertion Loss Change, temperature | 0.3 dB |
| Insertion Loss, typical | 0.17 dB |
| Return Loss, minimum | 20 dB |
Packaging and Weights
| Packaging quantity | 100 |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
| Product Brand | LazrSPEED® | OptiSPEED® |
General Specifications
| Body Style | BTW |
| Color | Beige |
| Ferrule Geometry | Pre-radiused |
| Interface | LC/UPC |
Dimensions
| Length | 32 mm | 1.26 in |
| Compatible Cable Diameter | 0.9 mm | 0.035 in |
Material Specifications
| Ferrule Material | Zirconia |
Mechanical Specifications
| Cable Retention Strength, maximum | 1.00 lb @ 0 ° |
Optical Specifications
| Fiber Mode | Multimode |
| Insertion Loss Change, mating | 0.3 dB |
| Optical Components Standard | ANSI/TIA-568-C.3 |
| Insertion Loss Change, temperature | 0.3 dB |
| Insertion Loss, typical | 0.17 dB |
| Return Loss, minimum | 20 dB |
Packaging and Weights
| Packaging quantity | 100 |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
