RJ45-COUPLER
Base Product
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
RJ45 Coupler Assembly
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Modular jack coupler |
| Product Series | SL Series |
General Specifications
| ANSI/TIA Category | 5e | 6 |
| Cable Type | Shielded | Unshielded |
| Conductor Type | Solid | Stranded |
| Integrated Dust Cover Type | None |
| Outlet Type | Inline |
| Wiring | T568A | T568B |
Dimensions
| Panel Thickness, recommended | 1.6 mm | 0.063 in |
| Contact Plating Thickness | 1.27 µm |
Electrical Specifications
| Contact Resistance, maximum | 20 mOhm |
| Dielectric Withstand Voltage, RMS, contact-to-contact | 1,000 Vac @ 60 Hz |
| Insulation Resistance, minimum | 500 MOhm |
| PoE Durability | Supports IEEE 802.3bt Type 4 (90 W) applications greater than 3000 plug to jack mating cycles |
| Safety Voltage Rating | 150 Vac |
Material Specifications
| Contact Base Material | Copper alloy |
| Contact Plating Material | Gold |
| Material Type | Polycarbonate |
Mechanical Specifications
| Plug Retention Force | 90 N, complies to IEC 60603-7 series |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Relative Humidity | Up to 90%, non-condensing |
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Modular jack coupler |
| Product Series | SL Series |
General Specifications
| ANSI/TIA Category | 5e | 6 |
| Cable Type | Shielded | Unshielded |
| Conductor Type | Solid | Stranded |
| Integrated Dust Cover Type | None |
| Outlet Type | Inline |
| Wiring | T568A | T568B |
Dimensions
| Panel Thickness, recommended | 1.6 mm | 0.063 in |
| Contact Plating Thickness | 1.27 µm |
Electrical Specifications
| Contact Resistance, maximum | 20 mOhm |
| Dielectric Withstand Voltage, RMS, contact-to-contact | 1,000 Vac @ 60 Hz |
| Insulation Resistance, minimum | 500 MOhm |
| PoE Durability | Supports IEEE 802.3bt Type 4 (90 W) applications greater than 3000 plug to jack mating cycles |
| Safety Voltage Rating | 150 Vac |
Material Specifications
| Contact Base Material | Copper alloy |
| Contact Plating Material | Gold |
| Material Type | Polycarbonate |
Mechanical Specifications
| Plug Retention Force | 90 N, complies to IEC 60603-7 series |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Relative Humidity | Up to 90%, non-condensing |
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
