1-737834-2 | AS-III-25-H-IY/GN-G-TR/TR-12
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
AMP STACK™ III Connector Half-Tap Kit, pre-sealed, 25-pair
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Connector kit |
| Product Brand | AMP STACK™ |
| Product Series | AMP STACK |
| Ordering Note | Minimum order quantity, 120 parts |
General Specifications
| Color | Green ivory | Transparent |
| Connector Sealant | Gel filled |
| Connector Splicing Type | Straight (In-line) |
| Pairs, quantity | 25 |
Dimensions
| Compatible Insulated Conductor Diameter, maximum | 1.65 mm | 0.065 in |
| Compatible Conductor Gauge, solid | 28–20 AWG |
Material Specifications
| Contact Base Material | Phosphor Bronze |
| Contact Plating Material | Tin |
| Material Type | Glass filled polycarbonate |
Environmental Specifications
| Environmental Space | Outdoor |
Packaging and Weights
| Included | Base with covers |
| Packaging quantity | 12 |
| Packaging Type | Bag | Box |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Connector kit |
| Product Brand | AMP STACK™ |
| Product Series | AMP STACK |
| Ordering Note | Minimum order quantity, 120 parts |
General Specifications
| Color | Green ivory | Transparent |
| Connector Sealant | Gel filled |
| Connector Splicing Type | Straight (In-line) |
| Pairs, quantity | 25 |
Dimensions
| Compatible Insulated Conductor Diameter, maximum | 1.65 mm | 0.065 in |
| Compatible Conductor Gauge, solid | 28–20 AWG |
Material Specifications
| Contact Base Material | Phosphor Bronze |
| Contact Plating Material | Tin |
| Material Type | Glass filled polycarbonate |
Environmental Specifications
| Environmental Space | Outdoor |
Packaging and Weights
| Included | Base with covers |
| Packaging quantity | 12 |
| Packaging Type | Bag | Box |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
