1-737858-2 | AS-IV-10-S-IY/GD-D-TR/TR-10
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
AMP STACK™ IV Connector Splice Kit, dry, 10-pair
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Connector kit |
Product Brand | AMP STACK™ |
Product Series | AMP STACK |
Ordering Note | Minimum order quantity, 120 parts |
General Specifications
Color | Gold ivory | Transparent |
Connector Sealant | Dry |
Connector Splicing Type | Straight (In-line) |
Pairs, quantity | 10 |
Dimensions
Compatible Insulated Conductor Diameter, maximum | 1.96 mm | 0.077 in |
Compatible Conductor Gauge, solid | 26–19 AWG |
Material Specifications
Contact Base Material | Phosphor Bronze |
Contact Plating Material | Tin |
Material Type | Glass filled polycarbonate |
Environmental Specifications
Environmental Space | Outdoor |
Packaging and Weights
Included | Base with covers |
Packaging quantity | 12 |
Packaging Type | Bag | Box |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Connector kit |
Product Brand | AMP STACK™ |
Product Series | AMP STACK |
Ordering Note | Minimum order quantity, 120 parts |
General Specifications
Color | Gold ivory | Transparent |
Connector Sealant | Dry |
Connector Splicing Type | Straight (In-line) |
Pairs, quantity | 10 |
Dimensions
Compatible Insulated Conductor Diameter, maximum | 1.96 mm | 0.077 in |
Compatible Conductor Gauge, solid | 26–19 AWG |
Material Specifications
Contact Base Material | Phosphor Bronze |
Contact Plating Material | Tin |
Material Type | Glass filled polycarbonate |
Environmental Specifications
Environmental Space | Outdoor |
Packaging and Weights
Included | Base with covers |
Packaging quantity | 12 |
Packaging Type | Bag | Box |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse