760234921 | CCA-WH
Base Product: CCA-CONNECTORS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Unshielded Ceiling Connector Assembly (CCA) without cordage, White
Features and Benefits
- Perfect solution for connected devices in the ceiling: IP cameras, Wi-Fi access points and in-building wireless systems, LED lighting and sound masking systems
- For installation in difficult-to-access areas
- Provides a high-quality cable interconnection, available as a standalone unit or pre-terminated to an RJ45 plug
- Can be ordered individually or with a UTP pigtail, in plenum or low smoke zero halogen (LSZH) options
- Category 5e, 6 and 6A UTP can be terminated in the ceiling connector
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Connector kit |
General Specifications
| ANSI/TIA Category | 6 | 6A |
| Cable Type | U/UTP (unshielded) |
| Color | Electrical white |
| Conductor Type | Solid | Stranded |
Dimensions
| Height | 27.178 mm | 1.07 in |
| Width | 35.56 mm | 1.4 in |
| Depth | 51.816 mm | 2.04 in |
| Compatible Conductor Gauge, solid | 26-22 AWG | 21 AWG (for CommScope GigaREACH cable only) |
| Compatible Conductor Gauge, stranded | 26–22 AWG |
Electrical Specifications
| Contact Resistance Variation, maximum | 20 mOhm |
| Contact Resistance, maximum | 100 mOhm |
| Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F |
| Dielectric Withstand Voltage, RMS, contact-to-contact | 1,000 Vac @ 60 Hz |
| Insulation Resistance, minimum | 500 MOhm |
Material Specifications
| Contact Plating Material | Precious metals |
| IDC Termination Material | Phosphor Bronze |
| Material Type | High-impact, flame retardant, thermoplastic | Phosphor Bronze |
Mechanical Specifications
| Plug Insertion Life, minimum | 750 times |
| Plug Retention Force, minimum | 44.645 kg/m | 30 lb/ft |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Environmental Space | Low Smoke Zero Halogen (LSZH) | Plenum |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | ETL | cETL |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Connector kit |
General Specifications
| ANSI/TIA Category | 6 | 6A |
| Cable Type | U/UTP (unshielded) |
| Color | Electrical white |
| Conductor Type | Solid | Stranded |
Dimensions
| Height | 27.178 mm | 1.07 in |
| Width | 35.56 mm | 1.4 in |
| Depth | 51.816 mm | 2.04 in |
| Compatible Conductor Gauge, solid | 26-22 AWG | 21 AWG (for CommScope GigaREACH cable only) |
| Compatible Conductor Gauge, stranded | 26–22 AWG |
Electrical Specifications
| Contact Resistance Variation, maximum | 20 mOhm |
| Contact Resistance, maximum | 100 mOhm |
| Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F |
| Dielectric Withstand Voltage, RMS, contact-to-contact | 1,000 Vac @ 60 Hz |
| Insulation Resistance, minimum | 500 MOhm |
Material Specifications
| Contact Plating Material | Precious metals |
| IDC Termination Material | Phosphor Bronze |
| Material Type | High-impact, flame retardant, thermoplastic | Phosphor Bronze |
Mechanical Specifications
| Plug Insertion Life, minimum | 750 times |
| Plug Retention Force, minimum | 44.645 kg/m | 30 lb/ft |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Environmental Space | Low Smoke Zero Halogen (LSZH) | Plenum |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | ETL | cETL |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Design Guidelines
Installation Instruction
Product Specification
Technical Publication
Video
The Ceiling Connector Assembly simplifies IoT Connectivity
The Ceiling Connector Assembly simplifies IoT Connectivity
Warranty
Brochure
Building Information Modeling (BIM) Objects
Customer Drawing
Design Guidelines
Installation Instruction
Product Compliance Documentation
Product Specification
Technical Publication
Video
The Ceiling Connector Assembly simplifies IoT Connectivity
The Ceiling Connector Assembly simplifies IoT Connectivity
Warranty
Other Ways to Browse
