106622277 | M106FR4-246
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
M106 Flush Mounted Modular Mounting Frame, four port ivory
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Mounting kit |
General Specifications
| Application | Used with M Series modular information outlet |
| Color | Ivory |
| Mounting | Flush |
| Total Ports, quantity | 4 |
Dimensions
| Height | 104.14 mm | 4.1 in |
| Width | 44.45 mm | 1.75 in |
| Depth | 12.7 mm | 0.5 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.036 kg | 0.08 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Mounting kit |
General Specifications
| Application | Used with M Series modular information outlet |
| Color | Ivory |
| Mounting | Flush |
| Total Ports, quantity | 4 |
Dimensions
| Height | 104.14 mm | 4.1 in |
| Width | 44.45 mm | 1.75 in |
| Depth | 12.7 mm | 0.5 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.036 kg | 0.08 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
