108035049 | 362PS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Zone Wiring Kit Labels for Surface Mount Boxes, 100 series
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Label kit |
General Specifications
Mounting | Surface |
Dimensions
Height | 254 mm | 10 in |
Width | 238.76 mm | 9.4 in |
Depth | 132.08 mm | 5.2 in |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.032 kg | 0.07 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Label kit |
General Specifications
Mounting | Surface |
Dimensions
Height | 254 mm | 10 in |
Width | 238.76 mm | 9.4 in |
Depth | 132.08 mm | 5.2 in |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.032 kg | 0.07 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse