1116407-2
- Available in:
- Asia
- Latin America
- North America
MODULE, BLANK, INSERT FOR SL SERIES FACEPLATE, 1.5U, BLACK
Specifications
Product classification
| Regional Availability | Asia | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Insert kit |
| Product Series | SL Series |
General Specifications
| Color | Alpine white |
Dimensions
| Height | 35.42 mm | 1.394 in |
| Width | 48.26 mm | 1.9 in |
| Depth | 14.99 mm | 0.59 in |
Material Specifications
| Material Type | Acrylonitrile butadiene styrene (ABS) |
Environmental Specifications
| Environmental Space | Indoor |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | cUL US 1863 |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
| Weight, net | 0.023 kg | 0.05 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Insert kit |
| Product Series | SL Series |
General Specifications
| Color | Alpine white |
Dimensions
| Height | 35.42 mm | 1.394 in |
| Width | 48.26 mm | 1.9 in |
| Depth | 14.99 mm | 0.59 in |
Material Specifications
| Material Type | Acrylonitrile butadiene styrene (ABS) |
Environmental Specifications
| Environmental Space | Indoor |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | cUL US 1863 |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
| Weight, net | 0.023 kg | 0.05 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
