1711348-1
- Available in:
- EMEA
LJ6C Unloaded Snap-In Module, 1-gang, 1 port, white
Specifications
Product classification
| Regional Availability | EMEA |
| Portfolio | NETCONNECT® |
| Product Type | Insert kit |
| Product Series | LJ6C | SL Series |
General Specifications
| Color | White |
| Gangs, quantity | 1 |
| Integrated Dust Cover Type | Sliding |
| Mounting | Snap-in |
| Port Capacity, maximum | 1 |
| Port Marking Type | Label |
| Shuttered | Yes |
| Total Ports, quantity | 1 |
Dimensions
| Height | 39 mm | 1.535 in |
| Width | 25 mm | 0.984 in |
| Depth | 14 mm | 0.551 in |
Material Specifications
| Material Type | Acrylonitrile butadiene styrene (ABS) |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
| Weight, net | 0.091 kg | 0.2 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Portfolio | NETCONNECT® |
| Product Type | Insert kit |
| Product Series | LJ6C | SL Series |
General Specifications
| Color | White |
| Gangs, quantity | 1 |
| Integrated Dust Cover Type | Sliding |
| Mounting | Snap-in |
| Port Capacity, maximum | 1 |
| Port Marking Type | Label |
| Shuttered | Yes |
| Total Ports, quantity | 1 |
Dimensions
| Height | 39 mm | 1.535 in |
| Width | 25 mm | 0.984 in |
| Depth | 14 mm | 0.551 in |
Material Specifications
| Material Type | Acrylonitrile butadiene styrene (ABS) |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
| Weight, net | 0.091 kg | 0.2 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse
