Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
1711349-1
- Available in:
- EMEA
- Latin America
Unloaded Faceplate Snap-In Module, 1 port, white
Specifications
Product classification
| Regional Availability | EMEA | Latin America |
| Portfolio | NETCONNECT® |
| Product Type | Insert kit |
General Specifications
| Application | Used with SL Series outlets |
| Color | White |
| Outlet Orientation | Flat |
| Total Ports, quantity | 1 |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | EMEA | Latin America |
| Portfolio | NETCONNECT® |
| Product Type | Insert kit |
General Specifications
| Application | Used with SL Series outlets |
| Color | White |
| Outlet Orientation | Flat |
| Total Ports, quantity | 1 |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse
