2111201-1
- Available in:
- Australia/New Zealand
- Latin America
- North America
Faceplate Extender Kit, almond
Specifications
Specifications
Product Classification
Regional Availability | Australia/New Zealand | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Extender kit |
General Specifications
Color | Almond |
Dimensions
Height | 132.33 mm | 5.21 in |
Width | 73.41 mm | 2.89 in |
Depth | 12.7 mm | 0.5 in |
Material Specifications
Material Type | Thermoplastic |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Australia/New Zealand | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Extender kit |
General Specifications
Color | Almond |
Dimensions
Height | 132.33 mm | 5.21 in |
Width | 73.41 mm | 2.89 in |
Depth | 12.7 mm | 0.5 in |
Material Specifications
Material Type | Thermoplastic |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse