2153420-1
- Available in:
- EMEA
Single Angled Shuttered Faceplate Module, white
Specifications
Product Classification
Regional Availability | EMEA |
Portfolio | NETCONNECT® |
Product Type | Insert kit |
General Specifications
Application | Used with E Series outlets | Used with KJ Series outlets |
Color | White |
Mounting | Flush |
Outlet Orientation | Angled |
Total Ports, quantity | 1 |
Dimensions
Height | 49.74 mm | 1.958 in |
Compatible Knockout Width | 25 mm | 0.984 in |
Width | 24.94 mm | 0.982 in |
Depth | 30 mm | 1.181 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Portfolio | NETCONNECT® |
Product Type | Insert kit |
General Specifications
Application | Used with E Series outlets | Used with KJ Series outlets |
Color | White |
Mounting | Flush |
Outlet Orientation | Angled |
Total Ports, quantity | 1 |
Dimensions
Height | 49.74 mm | 1.958 in |
Compatible Knockout Width | 25 mm | 0.984 in |
Width | 24.94 mm | 0.982 in |
Depth | 30 mm | 1.181 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Visio Stencil
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Visio Stencil
Other Ways to Browse