64671116-04 | 6467 1 116-04
- Available in:
- Australia/New Zealand
Adapter Mounting Plate Clips, CLIPSAL/HPM, bag of 10, blue
Specifications
Specifications
Product Classification
Regional Availability | Australia/New Zealand |
Product Type | Adapter kit |
General Specifications
Color | Blue |
Packaging and Weights
Packaging quantity | 10 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Australia/New Zealand |
Product Type | Adapter kit |
General Specifications
Color | Blue |
Packaging and Weights
Packaging quantity | 10 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse