66441107-22 | 6644 1 107-22
- Available in:
- Asia
- Latin America
- North America
Mounting Strap for Fiber Optic Adapters, 4-port, 1-gang, ivory
Specifications
Specifications
Product Classification
Regional Availability | Asia | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Mounting kit |
General Specifications
Color | Ivory |
Gangs, quantity | 1 |
Total Ports, quantity | 4 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Mounting kit |
General Specifications
Color | Ivory |
Gangs, quantity | 1 |
Total Ports, quantity | 4 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse