68772060-01 | 6877 2 060-01
- Available in:
- Australia/New Zealand
Multimedia Box Adapter Kit, 3 x SC duplex, red
Specifications
Specifications
Product Classification
Regional Availability | Australia/New Zealand |
Product Type | Adapter kit |
General Specifications
Application | Used with Multimedia Security Boxes |
Color | Red |
Outlet Orientation | Flat |
Total Ports, quantity | 6 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Australia/New Zealand |
Product Type | Adapter kit |
General Specifications
Application | Used with Multimedia Security Boxes |
Color | Red |
Outlet Orientation | Flat |
Total Ports, quantity | 6 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse