68772060-05 | 6877 2 060-05
- Available in:
- Australia/New Zealand
Multimedia Box Adapter Kit, 2 x MTRJ, 3 x RJ45, red
Specifications
Specifications
Product Classification
Regional Availability | Australia/New Zealand |
Product Type | Adapter kit |
General Specifications
Application | Used with Multimedia Security Boxes |
Color | Red |
Outlet Orientation | Flat |
Total Ports, quantity | 5 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Australia/New Zealand |
Product Type | Adapter kit |
General Specifications
Application | Used with Multimedia Security Boxes |
Color | Red |
Outlet Orientation | Flat |
Total Ports, quantity | 5 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse