760183699 | WBE-FXS-SHINGLE-SIMPLEX-4-PACK
- Available in:
- North America
Simplex Shingle for Wall Mount Building Entrance, 4 pack
Specifications
Specifications
Product Classification
Regional Availability | North America |
Portfolio | Uniprise® |
Product Type | Shingle |
General Specifications
Application | Accepts up to three fiber cable grommets |
Color | Gray |
Dimensions
Height | 76.2 in | 3 in |
Width | 203.2 in | 8 in |
Depth | 6.35 in | 0.25 in |
Material Specifications
Material Type | Steel |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 4 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | North America |
Portfolio | Uniprise® |
Product Type | Shingle |
General Specifications
Application | Accepts up to three fiber cable grommets |
Color | Gray |
Dimensions
Height | 76.2 in | 3 in |
Width | 203.2 in | 8 in |
Depth | 6.35 in | 0.25 in |
Material Specifications
Material Type | Steel |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 4 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse