760189464 | M12D-45MM-262
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
M12D-45MM-262 Back Box, white
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Back box |
General Specifications
Color | White |
Mounting | Flush |
Total Ports, quantity | 2 |
Dimensions
Height | 85.85 mm | 3.38 in |
Width | 85.85 mm | 3.38 in |
Depth | 44.96 mm | 1.77 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.068 kg | 0.15 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Back box |
General Specifications
Color | White |
Mounting | Flush |
Total Ports, quantity | 2 |
Dimensions
Height | 85.85 mm | 3.38 in |
Width | 85.85 mm | 3.38 in |
Depth | 44.96 mm | 1.77 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.068 kg | 0.15 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse