760193250 | WBE-FXS-KIT-EXPRESS-SHINGLE-2-PORT-1.024
- Available in:
- North America
Split Shingle for Wall Mount Building Entrance, 2 port, 1.024 in
Specifications
Specifications
Product Classification
Regional Availability | North America |
Portfolio | Uniprise® |
Product Type | Shingle |
General Specifications
Application | Accepts cable with 0.708–1.024 in OD |
Color | Gray |
Dimensions
Height | 76.2 in | 3 in |
Width | 203.2 in | 8 in |
Depth | 6.35 in | 0.25 in |
Material Specifications
Material Type | Steel |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | North America |
Portfolio | Uniprise® |
Product Type | Shingle |
General Specifications
Application | Accepts cable with 0.708–1.024 in OD |
Color | Gray |
Dimensions
Height | 76.2 in | 3 in |
Width | 203.2 in | 8 in |
Depth | 6.35 in | 0.25 in |
Material Specifications
Material Type | Steel |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Other Ways to Browse