760237950 | SL-AC-WHK
- Available in:
- EMEA
SL Adapter Cradle Kit, White
Specifications
Product Classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Adapter kit |
Ordering Note | Available in South Africa |
General Specifications
Application | Compatible with F/UTP and U/UTP applications |
Color | White |
Mounting | Flush |
Total Ports, quantity | 1 |
Dimensions
Height | 49.02 mm | 1.93 in |
Width | 20.57 mm | 0.81 in |
Depth | 20.32 mm | 0.8 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 4 |
Weight, net | 0.005 kg | 0.01 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Adapter kit |
Ordering Note | Available in South Africa |
General Specifications
Application | Compatible with F/UTP and U/UTP applications |
Color | White |
Mounting | Flush |
Total Ports, quantity | 1 |
Dimensions
Height | 49.02 mm | 1.93 in |
Width | 20.57 mm | 0.81 in |
Depth | 20.32 mm | 0.8 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 4 |
Weight, net | 0.005 kg | 0.01 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse