FP-NLBL-6P
Base Product
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
NAR Faceplate kit, 6 Port, without Label, Multiple Colors
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Faceplate kit |
Product Series | FP-NLBL |
Warranty | For more information, please consult our Product Warranty guidelines |
General Specifications
Application | Used with KJ Series outlets with adapter | Used with M Series outlets | Used with SL Series outlets |
Color | Almond | Electrical black | Electrical gray | Electrical ivory | Electrical white | Light almond | Pro white |
Gangs, quantity | 1 |
Mounting | Flush |
Outlet Orientation | Flat |
Port Marking Type | Icon | Non-Label |
Total Ports, quantity | 6 |
Dimensions
Height | 115.824 mm | 4.56 in |
Width | 71.374 mm | 2.81 in |
Depth | 10.668 mm | 0.42 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic, UL listed material |
Environmental Specifications
Environmental Space | Indoor |
Flammability Rating | UL 94 V-0 |
Safety Standard | cUL US 1863 |
Packaging and Weights
Included | Mounting screw (2) |
Packaging quantity | 1 |
Packaging Type | Bag |
Weight, net | 0.036 kg | 0.08 lb |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Faceplate kit |
Product Series | FP-NLBL |
Warranty | For more information, please consult our Product Warranty guidelines |
General Specifications
Application | Used with KJ Series outlets with adapter | Used with M Series outlets | Used with SL Series outlets |
Color | Almond | Electrical black | Electrical gray | Electrical ivory | Electrical white | Light almond | Pro white |
Gangs, quantity | 1 |
Mounting | Flush |
Outlet Orientation | Flat |
Port Marking Type | Icon | Non-Label |
Total Ports, quantity | 6 |
Dimensions
Height | 115.824 mm | 4.56 in |
Width | 71.374 mm | 2.81 in |
Depth | 10.668 mm | 0.42 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic, UL listed material |
Environmental Specifications
Environmental Space | Indoor |
Flammability Rating | UL 94 V-0 |
Safety Standard | cUL US 1863 |
Packaging and Weights
Included | Mounting screw (2) |
Packaging quantity | 1 |
Packaging Type | Bag |
Weight, net | 0.036 kg | 0.08 lb |
Documentation & Downloads
Engineering Drawing
Installation Instruction
Warranty
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Warranty
Other Ways to Browse