108502337 | M10MMFP-270
Base Product: M10MM
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
MMFP Type Flush Mounted Multimide Faceplate, gray
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Faceplate kit |
General Specifications
Application | Deploy copper and fiber media to the workstation |
Color | Gray |
Mounting | Flush |
Dimensions
Height | 222.504 mm | 8.76 in |
Width | 114.3 mm | 4.5 in |
Depth | 28.956 mm | 1.14 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.277 kg | 0.61 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Faceplate kit |
General Specifications
Application | Deploy copper and fiber media to the workstation |
Color | Gray |
Mounting | Flush |
Dimensions
Height | 222.504 mm | 8.76 in |
Width | 114.3 mm | 4.5 in |
Depth | 28.956 mm | 1.14 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.277 kg | 0.61 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse