108564691 | M13CLS-270
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Flexible Faceplate with Single Gang Frame, gray
Specifications
Features and Benefits
- Available for use with the DYMO® labeling solution
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Faceplate kit |
General Specifications
| Application | Flush mounted triplex modular faceplates designed to fit modular furniture raceway covers |
| Color | Gray |
| Mounting | Flush |
| Total Ports, quantity | 3 |
Dimensions
| Height | 46.736 mm | 1.84 in |
| Compatible Knockout Width | 2.71 in |
| Width | 79.502 mm | 3.13 in |
| Depth | 7.366 mm | 0.29 in |
| Compatible Knockout Height | 35.052 mm | 1.38 in |
| Compatible Knockout Tolerance | ±.01 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.023 kg | 0.05 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Faceplate kit |
General Specifications
| Application | Flush mounted triplex modular faceplates designed to fit modular furniture raceway covers |
| Color | Gray |
| Mounting | Flush |
| Total Ports, quantity | 3 |
Dimensions
| Height | 46.736 mm | 1.84 in |
| Compatible Knockout Width | 2.71 in |
| Width | 79.502 mm | 3.13 in |
| Depth | 7.366 mm | 0.29 in |
| Compatible Knockout Height | 35.052 mm | 1.38 in |
| Compatible Knockout Tolerance | ±.01 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.023 kg | 0.05 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
