272368-1
- Available in:
- Asia
Faceplate Standard Kit, 1 Port, shuttered, Almond
Specifications
Product Classification
Regional Availability | Asia |
Portfolio | CommScope® |
Product Type | Faceplate kit |
General Specifications
Color | Almond |
Gangs, quantity | 1 |
Integrated Dust Cover Type | Sliding |
Mounting | Flush |
Outlet Orientation | Flat |
Port Marking Type | Label |
Total Ports, quantity | 1 |
Dimensions
Height | 114.3 mm | 4.5 in |
Width | 69.85 mm | 2.75 in |
Depth | 5.588 mm | 0.22 in |
Material Specifications
Material Type | Acrylonitrile butadiene styrene (ABS) | Thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Included | Faceplate (1) | Label (1) | Mounting screw (2) |
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia |
Portfolio | CommScope® |
Product Type | Faceplate kit |
General Specifications
Color | Almond |
Gangs, quantity | 1 |
Integrated Dust Cover Type | Sliding |
Mounting | Flush |
Outlet Orientation | Flat |
Port Marking Type | Label |
Total Ports, quantity | 1 |
Dimensions
Height | 114.3 mm | 4.5 in |
Width | 69.85 mm | 2.75 in |
Depth | 5.588 mm | 0.22 in |
Material Specifications
Material Type | Acrylonitrile butadiene styrene (ABS) | Thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Included | Faceplate (1) | Label (1) | Mounting screw (2) |
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse