64671108-00 | 6467 1 108-00
- Available in:
- Australia/New Zealand
Faceplate, flush mount, modular jack, single, box of 10
Specifications
Product Classification
Regional Availability | Australia/New Zealand |
Product Type | Faceplate kit |
General Specifications
Color | White |
Mounting | Flush |
Outlet Orientation | Flat |
Total Ports, quantity | 1 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Australia/New Zealand |
Product Type | Faceplate kit |
General Specifications
Color | White |
Mounting | Flush |
Outlet Orientation | Flat |
Total Ports, quantity | 1 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse