760062331 | M16BDSB
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
M16BDSB 6-port Single Gang Brushed Dark Statuary Bronze Faceplate
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Faceplate kit |
Product Series | M Series |
General Specifications
Application | Used with M Series modular information outlet |
Mounting | Flush |
Total Ports, quantity | 6 |
Dimensions
Height | 114.3 mm | 4.5 in |
Width | 69.85 mm | 2.75 in |
Depth | 4.064 mm | 0.16 in |
Material Specifications
Material Type | Stainless steel |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.113 kg | 0.25 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Faceplate kit |
Product Series | M Series |
General Specifications
Application | Used with M Series modular information outlet |
Mounting | Flush |
Total Ports, quantity | 6 |
Dimensions
Height | 114.3 mm | 4.5 in |
Width | 69.85 mm | 2.75 in |
Depth | 4.064 mm | 0.16 in |
Material Specifications
Material Type | Stainless steel |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.113 kg | 0.25 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse